Skip to main content
This page is displayed using automated translation. View in US English instead?

Why SINAMICS G120?

SINAMICS G120 is a modular multifunctional frequency converter made for diverse tasks such as:

  • Simple, highly dynamic conveyor systems and stacker cranes
  • Continuous processes with high speed and torque accuracy
  • Positioning of individual or multiple coordinated axes

SINAMICS G120 is available in three voltage variants for connection to 200 V, 400 V and 690 V networks. It features a comprehensive machine safety package to provide a high level of protection for the power module and the motor.

It also seamlessly integrates with Totally Integrated Automation (TIA Portal) and SINAMICS Startdrive, so you have standard engineering for all drives.

Key benefits

Enable diverse applications

With a wide range of power from 0.55 kW to 250 kW, this versatile drive system is ideal for the most diverse applications and industry branches, and is available in low, medium and high-voltage versions.

Connect to your existing system

Create a component combination of your choice (power module, control unit, operator panel) and then simply connect electric motors and control systems into your existing system and automation landscape.

Reduce risk

Seamlessly implement safety functions in accordance with SIL 2 (EN 61508) and PL d (EN ISO 13849-1). Get built-in machine safety with Safety Integrated and safety functions including STO, SS1, SBC, SLS, SDI and SSM.

Featured Benefits