Why SIMOTICS L?
SIMOTICS L-1FN3 linear motors are compact linear drives designed for high-performance machine tools and production machines. Their wear-free power transmission meets the highest requirements for dynamics and precision, resulting in higher contour accuracy. This modular system delivers enormous force density in a compact design for maximum dynamics and precision.
With a linear motor, every movement sits perfectly
High precision linear motion with high performance
The linear direct drive technology extensively avoids the effects of elasticity, play, and friction, as well as natural oscillation in the drive train. This results in a higher dynamic response and increased precision.

Enormous force density in a compact design
The SIMOTICS L-1FN3 motors are linear drives in compact design with high power/force density.
Highest traversing velocities for all applications
The water-cooled SIMOTICS L-1FN3 motors are available in two versions - for peak load operation and for continuous load operation.
Extremely rugged against external influences
Large air gap makes the motors extremely rugged against external influences.
Wear-free drive components
Due to the wear-free power transmission, the motors meet the highest requirements for dynamics, contour accuracy and precision.
Wide range of options on application profiles
The modular principle offers a comprehensive range of motor variants, including water-cooled and naturally cooled options in various sizes to suit different application needs.
Low lifecycle costs of machines
The wear-free power transmission and low-maintenance design contribute to reduced lifecycle costs for the machines in which these motors are integrated.