Siemens’ servo geared motors are versatile and suitable for a wide range of applications. We offer both planetary gearboxes and standard gearboxes.
Coaxial and angled planetary geared motors:
- Gearbox type NLC(W): Extremely rigid for high radial and axial loads with IP65 sealing.
- Gearbox type NRK(W): Large output bearing and low internal friction for higher radial and axial forces.
- Gearbox type NRB(W): Lightest gearbox with the highest power density and low friction bearing.
Servomotors with standard gearboxes:
- Servo bevel geared motor: Transmission ratio range 3.5 to 244.3, torque range 15 to 8160 Nm
- Servo parallel shaft geared motor: Transmission ratio range 3.6 to 413, torque range 17 to 5140 Nm
- Servo helical geared motor: Transmission ratio range 3.4 to 373, torque range 14 to 5200 Nm
- Servo worm geared motor: Transmission ratio range 6.2 to 102.5, torque range 46 to 1480 Nm