Skip to main content
This page is displayed using automated translation. View in US English instead?

Why SIMOTICS S-1FT7?

SIMOTICS S-1FT7 combines compact design, high precision and outstanding dynamics with robust IP67 protection and advanced encoder technology. With multiple cooling options and seamless integration into SINAMICS drives, it provides reliable, high performance motion control for demanding industrial applications.

SIMOTICS S-1FT7 Servomotors — trio

IP67 protection and vibration-isolated mounting

Low torque ripple and high concentricity deliver excellent surface quality, ideal for machine tools and applications requiring the highest machining accuracy.

Streamline installation and service processes

Experience easy service and installation thanks to the cross profile, rotatable connector with quick-release fastener and exchangeable encoder. Reduce downtime and simplify maintenance for efficient operations.

Attain high continuous power capability

Our motors feature low rotor inertia for extremely high dynamics and shortest cycle times. External and water-cooling options provide high continuous power capability for sustained demanding operations.

Key details

Compact (CT)

High Dynamic (HD)

Rated speed*

1500 - 6000 rpm

2000 - 4500 rpm

Rated power*

0.85 kW - 45.5 kW

3.8 kW - 21.7 kW

Rated torque*

2 Nm - 250 Nm

11 Nm - 82 Nm

* depending on design and type

Featured capabilities

Discover how others use SIMOTICS S-1FT7?

f646d822-9956-4db8-8691-268062859901 - Dallan-Coil original

Dallan S.p.A. | A fully electric roll forming system!

Italian machine manufacturer Dallan is set to deliver its first fully electric roll forming machine in the summer of 2025. This machine illustrates the challenges involved in switching from hydraulics to an electric mode, the advantages this delivers and the role Siemens technology played in the process

Frequently asked questions

Additional resources and related products

Product details

Catalog D21.4 | SINAMICS S120, SINAMICS S220 and SIMOTICS
SiePortal | Product overview

Tools and downloads

Products | SIEMENS Product Configurator
TIA Selection Tool | Product Configuration
SiePortal | SINAMICS Startdrive commissioning tool
Image database | Product photos and dimensions
SiePortal | Operting instructions manual

Support

SiePortal | All products support
SiePortal | Technical Forum Community
SiePortal | Create New Support Request