Skip to main content
This page is displayed using automated translation. View in US English instead?

Why SIMOTICS M-1PH3?

SIMOTICS M‑1PH3 delivers strong performance for compact machine classes, combining wide speed ranges, high robustness and precise control. Together with the SINAMICS S120 drive system, the motor is a dynamic and powerful main drive system with high performance.

High precision in speed, torque and positioning

Attain high accuracy in your applications. SIMOTICS M-1PH3 motors offer precision in speed, torque and positioning, using appropriate encoder systems for reliable, consistent quality even in demanding spindle applications.

Robust IP55 design for demanding environments

SIMOTICS M-1PH3 motors provide continuous operation with forced fan cooling and IP55 protection for durability. Long-lasting bearings support high radial forces in belt drives for sustained reliability.

Fast commissioning with electronic rating plate

Integrated digital motor data and the DRIVECLiQ interface streamline setup, reducing installation time and simplifying system integration.

Rated power

3.7 -.15 kW

Rated torque

Up to 143 KW

Max. speed

Up to 12,000 rpm

Featured capabilities

Frequently asked questions

Additional resources and related products

Product details

SiePortal | Product overview

Online catalog

Manual | Operating instructions

Support

Online support | All products

Online support | Technical Forum

Online support | Create new support request