Skip to main content
This page is displayed using automated translation. View in US English instead?

Why SIMOTICS M-1FE?

SIMOTICS M-1FE built-in motors are main spindle motors for modern machine tools. Available in synchronous and asynchronous designs, they deliver high accuracy in speed, torque and positioning. With short rise times, they reliably handle extreme load cycles and enable high machining quality and smooth operation in demanding applications.

dadb7b3e-ec61-4aae-87d2-64ce1d2571a8 - p-nc01-xx-01866v-mhero-1280x720

Key benefits

Transfer power without mechanical elements

The mechanical motor power is transferred directly to the spindle without any mechanical transmission elements. This direct drive approach means higher precision and accuracy and less mechanical wear and maintenance.

Experience rapid acceleration and braking times

Boost machine responsiveness, throughput and quicker cycle times with rapid acceleration and braking capabilities, improving both speed and efficiency.

Enable high rigidity with large internal rotor bores

Gain rigidity with large internal rotor bores and a substantial shaft diameter. Minimize vibrations and deflection for stable, precise machining, helping to maintain consistent performance and extend equipment lifespan.

Key details

Category

SIMOTICS M-1FE
Synchronous variant (high speed)

SIMOTICS M-1FE1 / M-1FE2
Synchronous variant (high torque)

SIMOTICS M-1FE2
Asynchronous variant (high torque)

Outer diameter in mm

120/155/180/205/230/270

95/115/130/190/205/250/310/400

180/280

Cooling method

Water cooling

Water cooling

Water cooling

Rated torque

Up to 300 Nm

Up to 1530 Nm

Up to 600 Nm

Max. speed

Up to 40000 rpm

Up to 18000 rpm

Up to 19000 rpm

Rated power

6,5 - 94 kW

4 - 159 kW

7,5 - 50 kW

Featured capabilities

Frequently asked questions

Additional resources and related products

Product details

Product overview | SiePortal

Catalog D21.4 | SINAMICS S120, SINAMICS S220 and SIMOTICS

Product configuration | TIA Selection Tool

Tools & downloads

Product Configurator | SIMOTICS M-1FE1

Product Configurator | SIMOTICS M-1FE2

Knowledge base | SINAMICS Startdrive commissioning tool

Image database | Product photos and dimension drawings

Manual | Operating instructions

Online support