Skip to main content
This page is displayed using automated translation. View in US English instead?

Why Simcenter Testxpress?

Simcenter Testxpress is a no-compromise sound, vibration and durability analyzer. It combines the ease of use of a traditional analyzer with the high-speed performance and measurement quality of an advanced measurement system. It is the perfect solution for a wide range of vibration and acoustical ISO standards and comes with an easy-to-use interface. Simcenter Testxpress integrates 40 years of engineering experience and is part of a complete portfolio of scalable testing and engineering solutions.

Optimize productivity from troubleshooting to certification testingSimcenter Testxpress is designed for ease of use and optimal productivity for different types of vibration, acoustics or durability related tasks, such as troubleshooting, verification work, mobile testing or qualification and certification testing. Simcenter Testxpress addresses all industry needs – from automotive manufacturing or white goods to machinery components or business electronics. The intuitive user interface is available in different languages and the system displays all relevant parameters. For the ISO certification testing, all checks and requirements from the ISO standards are hard-coded into the software so you don't need to worry about details; just clicking a few buttons will generate the ISO standardized report, allowing inexperienced operators to perform the tests.

With the interactive screen layout, users can drag and drop data, add displays and easily compare measurements. This provides a short learning curve and optimal efficiency.

Access faster testing and easier diagnosisDesigned for optimal productivity, Simcenter Testxpress provides the right combination of acquisition and analysis capabilities. The system shows instant results and saves raw time data for backup or further post-processing. Simcenter Testxpress offers easy access to advanced online tools such as filtering, smoothing, averaging and a mathematical combination of channels. In combination with specific solutions for ISO certification testing, it provides a full platform for all daily tasks and enables you to:

  • Perform fast Fourier transform (FFT), order, octave, counting functions and throughput in parallel while displaying real-time results on screen
  • Validate data quality on the spot – diagnose problems during measurements

Secure the ideal tool for troubleshooting and certification testingSimcenter Testxpress features powerful capabilities to automate specific measurement campaigns, from measurement setup and dedicated post-processing to the final report generation in MS Office, enabling you to:

  • Automate measurement procedures from acquisition to report
  • Prepare measurement campaigns upfront and reduce setup and execution time
  • Use predefined ISO templates for certification testing
  • Lock critical parameters to safeguard data quality and consistency

Take a closer look at Simcenter Testxpress

Learn how Simcenter Testxpress can help you qualify the noise, vibration and durability of your products.

Simcenter Testxpress capabilities