Skip to main content
This page is displayed using automated translation. View in US English instead?

Why Simcenter SCADAS Lab?

High-performance laboratory data acquisitionSimcenter SCADAS Lab offers you channel-count-independent signal conditioning and exceptional throughput performance, making the solution an excellent choice for applications such as high-channel-count modal testing, aircraft ground vibration testing, acoustic high-speed throughput or turbine testing. Additionally, with lab mobility, you can directly connect the system to Simcenter SCADAS Mobile or Simcenter SCADAS Recorder for additional measurements without creating a new test setup.

An extensible solution for demanding lab testingYou can easily connect additional slave frames to Simcenter SCADAS Lab by using optical fiber cables. This type of modularity is convenient for noise and vibration laboratories and lets you configure a multi-frame system for more than 1,000 channels. You can assemble individual frames into main-secondary configurations and run them as a single entity.

Securely test costly itemsWith a hardware emergency stop, you can extend any Simcenter SCADAS Lab system to become a frontend for vibration control applications. This includes a 24-bit effective digital-to-analog converter (DAC) output with tapered start-up and shutdown. It has a status output for advanced synchronization purposes and lets you control safety using the hardware emergency stop and a power watchdog feature.

Simcenter SCADAS Community

Discover the users' community that's compiling a vast number of technical articles answering your possible questions on Simcenter SCADAS. If you don't find the answer, raise your question in the forum.

Futuristic Siemens Simcenter Testlab with advanced testing equipment and a scientist in a white lab coat.

What's new in Simcenter SCADAS 2506?

Efficient, versatile and open data acquisition

Simcenter SCADAS Lab capabilities