Skip to main content
This page is displayed using automated translation. View in US English instead?

Why Simcenter SCADAS ES?

Testing programs are becoming more complex, requiring engineers to acquire and synchronize data across multiple sensor types, measurement domains, and acquisition systems. At the same time, teams must configure tests faster, validate data earlier, and adapt to changing application requirements without replacing existing hardware.

Simcenter SCADAS ES helps engineering teams tackle this complexity through a modular architecture that scales from simple setups to complex measurement scenarios. Engineers can configure the system to meet their measurement needs, access it simultaneously from multiple devices, and integrate acquisition, validation, and analysis workflows using Simcenter SCADAS Go, Simcenter Testlab Go, and Simcenter Testlab.

The result is a streamlined path from instrumentation to engineering insight, helping teams work more efficiently while creating trusted, reusable, and AI-ready data.

Simcenter SCADAS ES

Test faster, work smarter, scale with confidence

Up to 50% faster setup and validation

Configure the system around your measurement needs using modular hardware, flexible system access, and parallel setup workflows. Validate measurements sooner and keep testing moving.

Create trusted, AI-ready data

Capture synchronized, well-annotated multiphysics measurements that help avoid unnecessary test re-runs, ensure data consistency, and provide a trusted foundation for engineering analysis, digital twins, and AI model development.

Turn data into decisions sooner

Connect test preparation, acquisition, validation and analysis in a scalable end-to-end workflow. Reduce manual handoffs and accelerate access to engineering results across a broad range of testing scenarios.

Scale without starting over

Start with the measurement capability you need today and expand as applications, channels, and requirements evolve. A modular architecture, open ecosystem, and scalable software workflows help protect your acquisition investment.

Simcenter SCADAS ES

How Simcenter SCADAS ES delivers the difference

Select...

Build exactly what you need

No two tests are identical. Simcenter SCADAS ES lets you configure a system using power, network, conditioning and processing units matched to your measurement requirements. Start small and expand as applications, channels and project demands evolve.

Highlights

  • Configure systems around actual measurement needs
  • Scale channels and functionality incrementally
  • Minimize unnecessary hardware investment
  • Reuse existing investments as requirements grow
Simcenter-SCADAS-ES-Modularity with stack based architecture
Simcenter SCADAS ES

Simcenter SCADAS ES capabilities

Select...

Configure a stack-based acquisition system

Simcenter SCADAS ES is built around a modular stack architecture that combines Power and Network Interface units with interchangeable measurement, recording, and processing modules. Systems can be configured for specific test requirements and expanded as needs evolve.

Power and Network Interface (PNI/PNU)

  • System foundation
  • Power distribution
  • Network connectivity
  • Synchronization services

Conditioning units

  • Interchangeable measurement modules
  • Support for different sensor technologies
  • Multi-domain data acquisition

Recorder and processing units

  • Local recording
  • Edge processing
  • Stand-alone operation
Simcenter SCADAS ES

Industry applications

Select...

Accelerate validation from laboratory to real-world operation

Developing today's vehicles and mobile machines demands synchronized testing across noise, vibration, durability, electrification and energy management disciplines. Simcenter SCADAS ES provides a scalable platform that connects laboratory, proving ground and field measurements, enabling teams to capture trusted data faster and make confident engineering decisions earlier.

Applications

  • Noise, vibration and harshness (NVH)
  • Durability
  • Transfer Path Analysis (TPA)
  • Electrification
  • Vehicle Energy Management (VEM)
  • Road load data acquisition
Engineers acquiring vehicle data using Simcenter SCADAS ES with Simcenter SCADAS Go
A modular system

Simcenter SCADAS ES Units

Select...

Power, synchronization, and connectivity backbone

Simcenter SCADAS ES Power and Network Interface units provide the essential backbone for the entire measurement system. They deliver stable power, precise synchronization, high-speed connectivity, and on-board control capabilities, enabling reliable operation of both standalone and distributed test setups across Simcenter SCADAS ES and RS configurations.

SCES-PNI

The SCES‑PNI unit powers and connects SCADAS ES stacks while managing synchronization, communication, and system control. It enables seamless daisy chaining and ensures consistent, synchronized operation across all connected units.

Simcenter-SCADAS-ES-PNI-Unit-1280x720
  • Centralized power delivery for SCADAS ES stacks (up to 96 W)
  • High-speed Ethernet connectivity for host communication and daisy chaining
  • Cross-platform connectivity supporting both SCADAS ES and SCADAS RS units
  • IRIG‑B synchronization for precise time alignment across distributed systems
  • Remote and local system control via On/Off interfaces
  • On-board Simcenter SCADAS Go applications for configuration and recording

SCES-PNU

The SCES‑PNU unit extends the capabilities of the PNI by adding integrated battery backup, wireless connectivity and flexible power management. It ensures continuous operation in mobile or unstable power environments while enabling remote access and system autonomy.

Simcenter-SCADAS-ES-PNU-Unit-1280x720
  • Integrated uninterruptible power supply (internal battery) for continuous operation
  • Extended input voltage range supporting diverse power environments
  • Wireless connectivity via built-in Wi‑Fi for remote access and monitoring
  • Full PNI functionality: power delivery, synchronization, connectivity and control
  • On-board Simcenter SCADAS Go Configuration or Recorder application
Simcenter SCADAS Go

Embedded measurement app, ready instantly

Simcenter SCADAS Go is the embedded web-based measurement environment running directly on Simcenter SCADAS ES hardware. It enables fast configuration, monitoring and validation of measurements at acquisition level — with no software installation and no license requirements.

Accessible from any device, including laptops, tablets and smartphones, it allows engineers to interact with the measurement setup in real time, whether on-site or remotely.

By enabling early data validation and immediate feedback during testing, Simcenter SCADAS Go reduces rework, accelerates iteration and improves collaboration across distributed teams.

SIMCENTER TESTLAB GO

License-free acquisition software for Windows PCs

Simcenter Testlab Go is a license-free acquisition environment for Windows PCs that enables engineers to set up, verify, calibrate, acquire and validate measurements without requiring additional acquisition software licenses. Built for everyday testing activities, it provides a familiar desktop experience that helps teams move quickly from instrumentation to validated data.

Designed for engineers who prefer a PC-based workflow, Simcenter Testlab Go supports measurement setup and verification, sensor calibration, acquisition, validation and export within a single environment. The software integrates directly with Simcenter SCADAS ES hardware, simplifying deployment while maintaining compatibility with broader Simcenter testing workflows.

By combining configuration, calibration and validation activities in one workflow, Simcenter Testlab Go helps engineering teams reduce setup effort, validate data earlier and accelerate the path from measurement to engineering decisions.

Simcenter Testlab

Extend your workflow with Simcenter Testlab

While Simcenter SCADAS Go and Simcenter Testlab supports fast acquisition and validation, Simcenter Testlab provides a comprehensive environment for advanced data processing, analysis and reporting

Measurement data from Simcenter SCADAS ES can be seamlessly used within Simcenter Testlab to perform detailed engineering analysis, correlate test and simulation results and generate high-quality reports.

Together, Simcenter SCADAS ES, Simcenter SCADAS Go and Simcenter Testlab enable a continuous and scalable workflow — from measurement to insight.

Portable mobile units and autonomous smart recorders that are part of the Simcenter SCADAS hardware.

Keep your Simcenter SCADAS hardware in peak condition

Learn more about the maintenance and calibration contracts available.

Find out more

Related resources

Simcenter-SCADAS-family

Accelerating physical testing with Simcenter SCADAS

Simcenter™ SCADAS™ hardware addresses data acquisition needs across the entire testing lifecycle, from early development to final validation.

Read e-book

Frequently asked questions