Skip to main content
This page is displayed using automated translation. View in US English instead?

Why Simcenter Executable Digital Twin Gateway?

Simcenter Executable Digital Twin Gateway is a centralized application to manage, activate and control executable digital twins (xDT) across platforms - without added IT complexity. Deploy and scale multiple xDT instances from a single tool, ensure continuous model execution even offline and update or retire models in just a few clicks. Seamless CAE integration turns simulation data into a scalable operational asset.

Two engineers in a modern manufacturing facility review data on a laptop beside an industrial machine.

Scalable deployment

Manage and activate multiple xDT instances from a single, unified interface - whether models are deployed with or without hardware. Scale confidently without re-architecting your infrastructure.

Robust, 24/7 execution

Once activated, models run continuously without interruption - even in isolated, offline environments. A streamlined UX lets users update, retire or redeploy instances in just a few clicks.

Secure model usage

Prevent unintended model proliferation while enabling fully controlled access. Maintain governance over every xDT instance - ensuring the right models reach the right users, every time.

Featured capabilities

Connect to multiple devices and models

Simcenter Executable Digital Twin Gateway automatically connects to all devices and xDT models on the target system through secure, embedded agents that ensure seamless communication. Where automatic connection isn't possible, users can manually activate models for a specific target - ensuring full flexibility and support for every use case.

Simcenter Executable Digital Twin Gateway user interface.

One user experience, multiple platforms

The Gateway natively supports Windows and Linux OS for software-only deployments, ensuring maximum compatibility via industry-standard FMI. For hardware-based manufacturing and operations scenarios, it integrates natively with the Siemens Industrial Edge ecosystem and is available on the Industrial Edge Marketplace - enabling organizations to start small and scale confidently.

Simcenter Executable Digital Twin Gateway user interface.

Fully manage model utilization

Simcenter Executable Digital Twin Gateway gives users complete control over all xDT models - regardless of which Simcenter tool authored them. Update, retire or redeploy models in just a few clicks through a streamlined interface, ensuring models stay current, relevant and aligned with evolving operational needs.

Simcenter Executable Digital Twin Gateway user interface.