Skip to main content
This page is displayed using automated translation. View in US English instead?

Why PM-WEB?

PM-WEB enables central and secure web-based access to all PM Add-Ons – system-independent and installation-free. Whether PC, tablet or smartphone: production data can be securely accessed in the browser anytime and anywhere. The flexible connection to several PM Add-On server installations ensures an optimal overview - for batch reports from PM‑QUALITY, KPIs from PM‑ANALYZE or PM‑CONTROL order planning.

The image shows two different PM Add-On web controls displayed side by side.

Central access to all Web Controls of PM Add-Ons

PM-WEB provides access to all web controls of the PM Add-Ons via a central landing page—without the hassle of switching between different applications. This allows users to always keep track of all relevant production data.

Switch between multiple plants seamlessly

Thanks to simultaneous connection to several PM Add-Ons installations, different production sites can be accessed via the PM‑WEB landing page. All system data can be accessed with one click – without having to log in again.

Installation free access through any modern browser

PM-WEB does not require any client installation. Direct access via a browser – whether on a PC, tablet, or smartphone – enables flexible monitoring and analysis from anywhere over the network.

Featured capabilities

Centralized access to all web controls for PM Add-Ons

PM-WEB integrates the user interfaces of the PM Add-Ons into a central web application. Access Gantt charts and KPIs from PM‑ANALYZE, orders and recipes from PM‑CONTROL, or batch reports and trends from PM‑QUALITY. PM‑WEB is suitable for use in the DMZ as a link between the central IT network infrastructure and the OT level.

The image shows PM‑WEB with access to the PM Add-Ons controls. The selected BatchTrend control is displayed on the right.

Authentication and Access Control

PM-WEB integrates seamlessly with the Active Directory for user login. With the PM‑WEB Configurator, you can precisely define who has access to which PM Add-On and which location – fine-grained, user-group-related and completely tailored to your organization. The encrypted communication between PM‑WEB and PM Add-On meets the requirements of modern security standards.

The image shows the PM‑WEB Configurator. The interface allows you to configure user permissions and properties.

Frequently asked questions