Skip to main content
This page is displayed using automated translation. View in English instead?

Why SIMATIC Industrial Monitors?

Much more than just a simple industrial monitor, Siemens provides reliable and extremely rugged industrial monitors with a multitude of uses. Whether for control centers, as a built-in unit for control consoles, or as PC-based visualization and control solutions, SIMATIC industrial monitors and thin clients always offer you the optimal solution, or as fully IP65-protected Pro devices.

  • SIMATIC Industrial Motors are available in two product series:
  • SIMATIC HMI IM-3xxA
  • SIMATIC Industrial Flat Panels
A 15-inch Siemens IFP basic V2 monitor with a sleek design and a flat screen.

Key benefits

Real-time visualization

SIMATIC Flat Panels meet strict requirements for screen refresh times for reliable performance.

Flexible setup

Use SIMATIC Flat Panels when a centralized solution with a Panel PC is not possible, when you want to commission your industrial PC directly in the plant or when BIOS settings need to be changed.

Affordable solutions

Go with the more affordable SIMATIC HMI IM-3xxA series or the robust SIMATIC Industrial Flat Panels depending on your options and needs.

FEATURED CAPABILITIES