Skip to main content
This page is displayed using automated translation. View in English instead?

Why SICAM WEB?

SICAM WEB allows users to configure and test SICAM A8000 devices easily. Simply enter the IP address of the SICAM A8000 device into the browser’s address bar and then enter your login data in the SICAM WEB login dialog.

Communication with the SICAM A8000 device will then be bidirectional via an Ethernet connection.

Authorizations and the available engineering and diagnosis options depend on whether the user is logged in as an administrator or as a guest. Based on this, device and diagnostics information can be read out, or event and alarm messages can be checked. Administrators additionally have the right to change configuration data or to start test routines.

Key benefits

Enjoy a user-friendly experience

The clearly structured user interface and logical operating steps are optimized for any work situation.

Use without downloads or installations

SICAM WEB can be used free of charge with an up-to-date web browser. No time-consuming downloads or installations are required.

Streamline SICAM A8000 configuration

Seamlessly configure and test SICAM A8000 devices with maximum user friendliness with SICAM WEB.

FEATURED CAPABILITIES

Key Features