Skip to main content
This page is displayed using automated translation. View in English instead?

Why SICAM T transducer?

SICAM T is a digital transducer that precisely measures electrical quantities in your network. Use this single unit for comprehensive monitoring.

Accurate, timely electrical network data is crucial for effective control and operational awareness. SICAM T provides up to 60 measured values for precise control, immediate notifications and clear visualization. The compact design allows for flexible application in industrial and utility environments.

Enable reliable control and rapid response to critical events with 4 fast analog outputs and 2 binary outputs to minimize downtime. Simplify operation with a user-friendly web server, eliminating extra software and making setup straightforward.

Key benefits

Improve network monitoring

Precisely monitor electrical networks with the SICAM T digital transducer. Access up to 60 measured values for comprehensive insights and informed decision-making in your industrial applications.

Automate processes

Use fast analog and binary outputs for reliable automation. Integrate with substation automation, protection or SCADA via protocols. React quickly to operational changes for system stability.

Keep operations running

Deploy a transducer to operate reliably in extreme temperatures with high EMC immunity. Minimize downtime and reduce maintenance for sustained performance.

Featured capabilities

Explore resources