Skip to main content
This page is displayed using automated translation. View in US English instead?

Why SICAM A8000 CP-8010/12?

he new compact RTU series SICAM A8000 CP-8010/12 is based on the SICAM 8 platform. Used in low-voltage and medium-voltage switchgear, it is optimized for controlling and monitoring power distribution, i.e. as distribution grid automation. The Snap‑On RGB Display CM‑8880 enables local access to diagnostic and status information as well as simple on‑site operations.

Your benefits with SICAM A8000 CP-8010/12:

Optional Display: Enables fast local diagnostics and simple on-site operation directly at the device.

Digitalized RMU: Enabling advanced monitoring and control

Mobile network communication: via LTE with GPRS-fallback(available in the CP-8012)

Wireless Communication

IoT connectivity: Provision of data via a secure internet connection to cloud-based services and applications

IEC 62443 & IEC 62351 compliant: Ensures robust cybersecurity for secure and compliant grid automation

Key benefits

Less complexity, lower costs

Combining hardware, software, controller, and engineering on one platform reduces training effort, interfaces, and maintenance costs through consistent engineering with SICAM Device Manager.

Compact, flexible and future‑proof RTU

Integrated power supply and I/Os, optional Snap‑On display (CM‑8880), modular I/O expandability and broad communication options enable use in a wide range of power‑automation applications.

Highest cybersecurity and operational reliability

Certified according to IEC 62443, designed for substation environments and compliant with modern security standards to ensure long‑term investment protection and secure operation.

Featured capabilities

Industries

Select...

SICAM CP-8010/12 in Power Utilities

SICAM CP-8010/12 supports power utilities in distribution grid automation by enabling reliable control, monitoring, and data exchange in MV grids. Its rugged RTU design, secure communications, and standardized protocols allow seamless integration into utility SCADA and control systems.

Umspannwerk Sandersdorf

Explore Resources (in English)