---
title: "Software for SICAM A8000 – SICAM Device Manager | Siemens"
description: "Intuitive engineering software for SICAM A8000 series devices, simplifying project management, configuration, and testing with advanced cyber security features."
language: "en-GB"
locale: "en-GB"
source_url: "https://www.siemens.com/en-gb/products/sicam/a8000-engineering-software/"
url: "https://www.siemens.com/en-gb/products/sicam/a8000-engineering-software/"
canonical: "https://www.siemens.com/en-gb/products/sicam/a8000-engineering-software/"
image: "https://assets.new.siemens.com/dam-asset/454c068d-64fc-4ec9-9304-a9d86df5cb36/SICAM-Device-Manger-1.png?auto=format%2Ccompress&amp;w=1200&amp;h=630&amp;fit=crop&amp;crop=faces%2Cedges&amp;q=60"
type: "website"
content_category: "product"
division: "SI EA"
schema_type: "WebPage"
site_name: "Siemens"
fetched_at: "2026-11-14T17:38:36Z"
word_count: 403
reading_time_minutes: 2
links_count: 7
images_count: 1
status_code: 200
twitter_card: "summary_large_image"
---

## Structured Data (JSON-LD)

```json
{
  "@context": "https://schema.org",
  "@type": "WebPage",
  "name": "Software for SICAM A8000 – SICAM Device Manager",
  "url": "https://www.siemens.com/en-gb/products/sicam/a8000-engineering-software/",
  "breadcrumb": {
    "@type": "BreadcrumbList",
    "itemListElement": [
      {
        "@type": "ListItem",
        "position": 1,
        "item": {
          "name": "",
          "@id": "https://www.siemens.com/en-gb/"
        }
      },
      {
        "@type": "ListItem",
        "position": 2,
        "item": {
          "name": "Products",
          "@id": "https://www.siemens.com/en-gb/products/"
        }
      },
      {
        "@type": "ListItem",
        "position": 3,
        "item": {
          "name": "SICAM",
          "@id": "https://www.siemens.com/en-gb/products/sicam/"
        }
      },
      {
        "@type": "ListItem",
        "position": 4,
        "item": {
          "name": "SICAM Device Manager ",
          "@id": "https://www.siemens.com/en-gb/products/sicam/a8000-engineering-software/"
        }
      }
    ]
  },
  "producer": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "publisher": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "maintainer": {
    "@type": "Organization",
    "name": "Siemens",
    "department": [
      {
        "@type": "Organization",
        "name": "SI EA"
      }
    ]
  }
}
```

Software for SICAM A8000 – SICAM Device Manager | Siemens

This page is displayed using automated translation. [View in US English instead?](/en-us/products/sicam/a8000-engineering-software/)

# SICAM Device Manager

Acquire, visualize, evaluate, and transmit electrical variables with the SICAM P850, ensuring comparable data via IEC 61000-4-30 standards.

![SICAM-Device-Manager-TOOL original-640x480](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/5h9V0QtOJScEqfzOeRdfVB/en-US/SICAM-Device-Manager-TOOL_original-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

Let's connect

Contact us for sales and pricing information.

[Buy now](https://sieportal.siemens.com/en-ww/products-services/10510086?tree=CatalogTree#productVariants)

## Why SICAM Device Manager?

SICAM Device Manager is engineering software for the SICAM A8000 series. Use it to configure, parameterize, test and commission power generation, distribution and transmission plants. This intuitive tool simplifies engineering tasks and helps you manage projects efficiently.

Engineering and plant maintenance often involve significant costs and complex data management. Our SICAM Device Manager addresses these challenges with an intuitive solution. Streamline your workflow, solve tasks efficiently and reduce both time and expenditure.

The SICAM Device Manager features:

* Simple parameterization and user-friendly interface
* Robust cyber security, including digitally signed firmware
* Enhanced operational efficiency through project and device management

## Key benefits

### Reduce engineering time and costs

Solve complex engineering tasks intuitively, saving valuable time and money. Streamline configuration, parameterization, testing and commissioning processes for new plants or existing plant maintenance.

### Streamline project and device management

Manage projects and devices simply and clearly within organized folder structures. Duplicate devices efficiently and automatically adjust specific parameters, reducing manual effort and improving operational consistency.

### Enhance system security and reliability

Maintain operational continuity and enhance security for your critical infrastructure. Our software supports broad operating systems and integrates robust cybersecurity measures, protecting your systems from evolving threats.

## Featured capabilities

### Parameterize and test devices intuitively

Parameterize and test SICAM A8000 series devices with our clearly structured user interface and logical operating steps, optimized for every work situation.

### Engineer with advanced IEC 61850 Client

Utilize advanced IEC 61850 Client Engineering capabilities. Import SCL files, display access points and IEC 61850 signals and generate comprehensive reports for detailed analysis and system oversight.

### Secure operations with signed firmware

Meet current and future cybersecurity requirements with SICAM Device Manager. We support digitally signed firmware for enhanced protection of your SICAM A8000 series devices and a trustworthy operational environment.

### PRO Tips for SICAM Device Manager

Learn how to use SICAM Device Manager effectively

[Find out more](/en-gb/content/energy-automation-smart-grid-subscription/pro-tips/sicam-device-manager/)

## Explore resources (in English)

### Downloads

[Catalog Substation Automation](https://assets.new.siemens.com/siemens/assets/api/uuid:df58aadc-aa55-4293-a4a7-ceecdfc5b530/Substation-Automation-Catalog.pdf)

[Tender specifications](https://ausschreibungstexte.siemens.com/TIPLV/Data/English/Electrical_Distribution,_Industrial_Controls,_Building_Technologies/Energy_Automation_and_Smart_Grid_Products/\(TN_160FV5VYAQQ4ZC0MP1KRHEHMAW\))

### SiePortal - Online shop

[SICAM Device Manager on SiePortal](https://sieportal.siemens.com/en-ww/search?scope=catalog&Type=products&SearchTerm=Device%20Manager&CatalogSearchSettings.Limit=20&CatalogSearchSettings.Index=0&SortingOption=Relevance)

 

## Contact Us