---
title: "SICAM Device Manager | Siemens"
description: "SICAM Device Manager is the intuitive engineering tool for configuring, testing, and commissioning SICAM 8 solutions."
language: "en-GB"
locale: "en-GB"
source_url: "https://www.siemens.com/en-gb/products/sicam/a8000-device-manager/"
url: "https://www.siemens.com/en-gb/products/sicam/a8000-device-manager/"
canonical: "https://www.siemens.com/en-gb/products/sicam/a8000-device-manager/"
image: "https://images.sw.cdn.siemens.com/siemens-disw-assets/public/35vNgKEETZeXGycQPzFGpN/en-US/SICAM-Device-Manager-TOOL_original-1200x630.jpg?auto=format%2Ccompress&amp;w=1200&amp;h=630&amp;fit=crop&amp;crop=faces%2Cedges&amp;q=60"
type: "website"
content_category: "product"
division: "SI EA"
schema_type: "WebPage"
site_name: "Siemens"
fetched_at: "2026-11-14T17:17:10Z"
word_count: 501
reading_time_minutes: 2
links_count: 8
images_count: 4
status_code: 200
twitter_card: "summary_large_image"
---

## Structured Data (JSON-LD)

```json
{
  "@context": "https://schema.org",
  "@type": "WebPage",
  "name": "Software for SICAM A8000 – SICAM Device Manager",
  "url": "https://www.siemens.com/en-gb/products/sicam/a8000-device-manager/",
  "breadcrumb": {
    "@type": "BreadcrumbList",
    "itemListElement": [
      {
        "@type": "ListItem",
        "position": 1,
        "item": {
          "name": "",
          "@id": "https://www.siemens.com/en-gb/"
        }
      },
      {
        "@type": "ListItem",
        "position": 2,
        "item": {
          "name": "Products",
          "@id": "https://www.siemens.com/en-gb/products/"
        }
      },
      {
        "@type": "ListItem",
        "position": 3,
        "item": {
          "name": "SICAM",
          "@id": "https://www.siemens.com/en-gb/products/sicam/"
        }
      },
      {
        "@type": "ListItem",
        "position": 4,
        "item": {
          "name": "SICAM Device Manager",
          "@id": "https://www.siemens.com/en-gb/products/sicam/a8000-device-manager/"
        }
      }
    ]
  },
  "producer": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "publisher": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "maintainer": {
    "@type": "Organization",
    "name": "Siemens",
    "department": [
      {
        "@type": "Organization",
        "name": "SI EA"
      }
    ]
  }
}
```

SICAM Device Manager | Siemens

This page is displayed using automated translation. [View in US English instead?](/en-us/products/sicam/a8000-device-manager/)

# SICAM Device Manager

Acquire, visualize, evaluate, and transmit electrical variables with the SICAM P850, ensuring comparable data via IEC 61000-4-30 standards.

![SICAM-Device-Manager-TOOL original-640x480](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/5h9V0QtOJScEqfzOeRdfVB/en-US/SICAM-Device-Manager-TOOL_original-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

Let's connect

Contact us for sales and pricing information.

## Why SICAM Device Manager?

**SICAM Device Manager** is the intuitive engineering and configuration platform for SICAM 8, designed to streamline device engineering, configuration, parameterization, testing and commissioning.

SICAM Device Manager offers comprehensive functionalities for efficient project and device management, including offline parameterization, and an optimized IEC 61850 workflow with Top-Down Engineering. It enables simplified workflows through an integrated CFC Logic Editor supporting FBD (IEC 61131), ST, and SFC, along with automated chart generation and offline simulation.

Additional features include an integrated SICAM HMI Editor, device cloning, and secure online access via SICAM WEB.

Your benefits with SICAM Device Manager:

* Streamlined Engineering Workflow
* Robust Cybersecurity
* User-Friendly Design
* Simplified Management: Organize projects and devices efficiently
* Advanced Engineering:

![A splash screen for the SICAM Device Manager software by Siemens, featuring a logo and a tagline.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/2jVo1D1jIaMP3i16y1kHbi/en-US/SICAM-Device-Manager-Splash.jpg?auto=format%2Ccompress&w=1280&h=720&fit=crop&crop=faces%2Cedges&q=60)

## Key benefits

### Streamlined Engineering and Management

Simplified device configuration and testing accelerate project timelines. Manage your projects and devices more efficiently — duplicate devices, automatically adjust parameters, and streamline your workflows.

### Enhance system security and reliability

Maintain operational continuity and enhance security for your critical infrastructure. Our software supports broad operating systems and integrates robust cybersecurity measures, protecting your systems from evolving threats.

### Reduce engineering time and costs

Solve complex engineering tasks intuitively, saving valuable time and money. Streamline configuration, parameterization, testing and commissioning processes for new plants or existing plant maintenance.

## Featured capabilities

### Parameterize and test devices intuitively

Parameterize and test SICAM 8 runtimes with our clearly structured user interface and logical operating steps, optimized for every work situation.

### Enabling real-time response

With advanced real-time monitoring and control, the SICAM A8000 allows immediate responses to system changes, enhancing efficiency and reducing downtime.

### Secure operations with signed firmware

Meet current and future cybersecurity requirements with SICAM Device Manager. We support digitally signed firmware for enhanced protection of your SICAM 8 runtimes and a trustworthy operational environment.

## Explore resources (in English)

### Downloads

[SICAM 8 Core Functions & Hardware Manual](https://support.industry.siemens.com/cs/document/109818753/sicam-8-core-functions-hardware-manual?dti=0&lc=en-WW)

[SICAM 8 Applications Automation & Telecontrol (RTU)](https://support.industry.siemens.com/cs/document/109818752/sicam-8-applications-automation-telecontrol-\(rtu\)?dti=0&lc=en-WW)

### SiePortal - Online shop

[SICAM Device Manager on SiePortal](https://sieportal.siemens.com/en-ww/products-services/10510086?tree=CatalogTree#productVariants)

## Related content

[

![SICAM-A8000-CP-8012 Display medium](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/PpL2ThAnFlrhHymxHnqk7/en-US/84d3cec1-90bb-4d41-a67d-726970a03f72-SICAM-A8000-CP-8012_Display_medium-640x360.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### Discover the runtimes for SICAM 8

SICAM A8000

SICAM A8000 is a modular device series designed specifically for telecontrol and automation applications. It provides a comprehensive solution for remote monitoring, control, and automation of energy systems.

](/en-gb/products/sicam/a8000/)

[

![2 Icons for SICAM S8000 Webpage as Keyvisual](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/1dynoS38x6jpXDmAExphlU/en-US/dc77c2e0-0839-44fa-899b-775d6c076c86-SICAM-S8000-Keyvi-16-9_original-640x360.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### Discover the runtimes for SICAM 8

SICAM S8000

SICAM S8000 is a hardware‑independent SICAM 8 power automation and control software for low‑, medium‑ and high‑voltage applications across the entire energy supply chain, with modular architecture and full virtualization support.

](/en-gb/products/sicam/s8000/)

 

## Contact Us