Skip to main content
This page is displayed using automated translation. View in US English instead?

CIGRE 2026

Technology to accelerate grid transformation | August 23-28, 2026 in Paris

Why SICAM A8000 CP-8050?

The SICAM A8000 CP‑8050 is a lean and compact RTU designed for reliable control and automation in demanding power distribution environments. As part of the modular SICAM A8000 platform, it combines high performance with a small footprint and flexible system integration. With support for rack‑based I/Os, fiber‑optic interface modules, and extendable communication interfaces, the CP‑8050 adapts easily to a wide range of substation and grid automation use cases.

Benefits of the SICAM A8000 CP‑8050

  • High availability through built‑in network and device redundancy
  • Space‑saving, lean RTU design with strong performance
  • Scalable I/O concept with rack I/Os and flexible expansion options
  • Robust communication using fiber‑optic interface modules
  • IEC 62443‑4‑2 certified cybersecurity for secure grid automation
SICAM CP-8050 Master Modul 1280x720

Key benefits

High availability & reliability

Built‑in network and device redundancy ensure continuous operation in critical grid applications, minimizing downtime and supporting reliable control even under fault conditions.

Compact yet scalable RTU design

A lean, space‑saving RTU with rack‑based I/Os and extendable communication interfaces, allowing flexible system expansion while protecting existing investments.

Certified Cybersecurity for future proof grids

IEC 62443‑4‑2 certified security provides a strong, standards‑compliant foundation for secure and connected substation and distribution grid automation.

Featured capabilities

Industries

Select...

SICAM A8000 CP-8050 in Power Utilities

The SICAM CP‑8050 is a powerful and flexible RTU for hydro power plants, supporting reliable monitoring, control, and automation of generation assets. With its redundancy‑ready design, extensive communication interfaces, and scalable I/O options, it enables secure plant control, data concentration, and seamless integration into grid and control systems

Umspannwerk Sandersdorf

Explore resources (in English)