Skip to main content
This page is displayed using automated translation. View in English instead?

Why SCALANCE X-400 layer 3 switches?

Design and manage communication networks from control to management level and enable high availability with the SCALANCE X-400 managed layer 3 switch.

Industrial networks face growing demands and complex applications. Our SCALANCE X-400 switch addresses these challenges with many ports, high transmission rates and support for fiber-optic and copper cables. Benefit from power over Ethernet and gigabit data transfer rates, providing strong performance for your operations and robust flexibility for your industrial network:

  • Achieve flexible network setups and implement demanding applications with high port density and diverse bandwidth options
  • Operate reliably in challenging industrial environments, as the switch functions from -40° to +60°
  • Use integrated VLAN functionality to structure large production networks, enhancing organization and operational efficiency

Key benefits

Enhance network flexibility

Adapt your network to growing demands with increased flexibility. The SCALANCE X-400 layer 3 switch provides a robust solution for evolving communication needs, so your infrastructure remains agile and responsive to change.

Achieve high network availability

Design networks from the control to management level for high availability. This enables continuous operation and minimizes downtime, providing a reliable foundation for your critical industrial processes and data flow.

Simplify and streamline network management

Streamline the management of complex production networks. Integrated VLAN functionality allows for clear structuring and virtual segmentation, reducing operational complexity and simplifying administration for your team.

Featured capabilities