Skip to main content
This page is displayed using automated translation. View in English instead?

Why SCALANCE LPE (Local Processing Engine)?

SCALANCE LPE is a small and robust local processing engine with a powerful CPU. It is flexibly usable – for example, for edge applications that allow you to significantly boost the efficiency of your plants. SCALANCE LPE collects data directly at the process, pre-processes it, and makes it available to other systems. Possible applications are e.g. condition monitoring of multiple devices for the purpose of predictive maintenance or anomaly detection in communications networks. Thanks to its powerful CPU, the processing engine handles several applications simultaneously. Its Linux-based operating system allows you to implement your own self-developed apps as well as applications available on the market (such as Docker©) with one device.

FEATURED CAPABILITIES

Key Features

Industrial design

Designed for use in temperatures from –40°C to +60°C. The local processing engine is fanless, has redundant power supply, and fits any control cabinet due to its compact design. With its powerful CPU, SCALANCE LPE can handle multiple applications simultaneously. A wide range of approvals, including railway and hazardous Zone 2, extends its application range.

An icon representing a local processing engine with a gear and industrial design elements.

Maximum flexibility and openness to your ideas

As an open, Linux-based system, SCALANCE LPE enables you to implement your own self-developed applications. It can function as an industrial PC, edge device, for network anomaly detection, firewall, or router—and supports market-available apps, including Zero Trust remote access solutions.

A promotional image for a local processing engine icon with a blue background and a white icon in the center.

Seamlessly integrable and system compatible

The housing follows the SIMATIC S7-1500 design, ensuring seamless integration with the SCALANCE and SINEC portfolios. Its dimensions and structure fit perfectly with other Siemens network management components.

A promotional image for a local processing engine icon that is seamlessly integrable and system compatible.

Reliably future-proof for long-term use

Enables future-ready machine and plant concepts designed for long-term success. The flexible platform ensures you can leverage community developments for years without changing hardware.

An icon representing a local processing engine with a futuristic and reliable design.
A diagram showing a factory with a cybersecurity shield over it, indicating secure industrial operations.

Cybersecurity for Industry

Security information

In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial security concept. Siemens’ products and solutions only form one element of such a concept. For more information about industrial security, please visit.