Skip to main content
This page is displayed using automated translation. View in English instead?

Why Utility Paralleling Systems?

Utility Paralleling Systems manage the connection and transfer of power between utility sources and on-site generators. These systems deliver a reliable and uninterrupted power supply for your operations.

Power interruptions can disrupt critical operations and lead to significant downtime. Our systems allow for power transfer between generators and utility sources. We use active synchronization and soft loading for smooth transitions to maintain continuous power without disturbance.

All systems are UL listed, providing assurance of safety and quality. Redundant PLC controls enhance system reliability and operational stability. Configure systems for peak shaving or utility-sponsored load curtailment programs to optimize energy costs and improve efficiency.

Key benefits

Optimize power transfer

Choose momentary paralleling for rapid transfers or sustained paralleling for soft loading. Tailor power management to your operations to minimize disruption and maintain stable power delivery.

Provide uninterrupted power for testing and transfers

Test systems in closed-transition mode without load interruption. Parallel generator sets with the utility on power return, then retransfer the load via closed-transition for continuous operation.

Reduce costs

Configure your system for peak shaving to lower energy costs. Support utility-sponsored load curtailment programs for incentives and grid stability. Optimize energy consumption and operational expenses.

Featured capabilities