Skip to main content
This page is displayed using automated translation. View in US English instead?

Why RTS-03-NA?

Russelectric RTS-03-NA Series non-automatic transfer switches are ideal for applications in which immediate restoration of service (after loss of the normal source) is not critical, and local operations personnel are available to initiate transfer. Operations personnel can initiate a source transfer locally using electrically operated pushbuttons, a mechanical external manual operator, or remotely (optional). With identical construction to the Russelectric RTS Series automatic transfer switches, these UL-listed double-throw switches feature the same withstand ratings, design, and proven performance. Built to the same high standards, they provide the same time-tested reliability, safety, and exceptional quality in a non-automatic configuration.

  • 3-Cycle Rated Single- or Dual- Operator Non-automatic Transfer Switches
  • 3-Cycle Closing and Withstand Ratings Symmetrical Amperes
  • 480 VAC or Less UL Tested, Listed, and Labeled Under UL-1008

Initiate power transfer manually

Operations personnel can initiate a source transfer locally using electrically operated pushbuttons or a mechanical external manual operator, or remotely (optional).

Built to Withstand Extreme Fault Conditions

Fully tested for 3-cycle closing and withstand ratings. When coordinated with current-limiting fuses, they are UL listed for closing and withstand ratings up to 200,000 A.

Operational flexibility with future upgrade capability

All non-automatic switches can be easily converted to fully automatic operation with the addition of a control panel and minor wiring changes. This ensures flexibility for future expansion and system redesign.

Featured capabilities

Explore additional resources

Technical details