Skip to main content
This page is displayed using automated translation. View in English instead?

Why RUGGEDCOM RST916P and RST916C?

RUGGEDCOM RST916P and RST916C are high port density 10 Gigabit, compact Layer 2 Ethernet switches. They deliver reliable connectivity for high bandwidth applications in critical infrastructure like electric power, transportation and oil and gas.

Industrial environments need reliable network connectivity for high bandwidth in harsh conditions. Our RUGGEDCOM switches help deliver error-free communications despite electromagnetic interference, extreme temperatures and long distances. Enable consistent, reliable network performance for your operations.

Gain future-proof connectivity with high port density and 10G uplinks. Choose between two options:

Key benefits

Expect reliable performance

Use this compact full Gigabit Ethernet switch with 10G uplinks for high port density, ample PoE power and bandwidth. We certify it for harsh environments in electric power, transportation and oil & gas.

Maximize ROI

Power your OT edge devices with a robust PoE solution, offering a 420 W budget across 10 ports at up to 60 W. Redundant input power and a wide temperature range for continuous function.

Simplify field operations

Streamline field commissioning, configuration and firmware updates with the USB port and CLP for easy management. Reduce installation time and make maintenance easier.

Featured capabilities

Get started