Skip to main content
This page is displayed using automated translation. View in English instead?

Why RUGGEDCOM RSG900 series?

Winner of the 2018 Red Dot award for industrial design, our RUGGEDCOM RSG900 series of compact, Gigabit IEEE 1588 compliant Ethernet switches is tested and certified to withstand tough environments and offer long distance high-speed connectivity. Their rugged-rated design ensures reliable operation by withstanding extreme temperatures, humidity, and electromagnetic interference.

This series provides high-performance, utility-grade switching in a compact form factor ideal for mission-critical applications. The full portfolio of Gigabit switches includes:

  • RUGGEDCOM RSG907R
  • RUGGEDCOM RSG909R
  • RUGGEDCOM RSG908C
  • RUGGEDCOM RSG910C
  • RUGGEDCOM RSG920P
RUGGEDCOM RSG900 series hardware

Key benefits

Install where needed

The small form factor of these switches allows for installation in space-limited cabinets and on DIN rails. Dual redundant power inputs deliver consistent operation.

Operate in harsh environments

Our Gigabit switches provide a high level of immunity to electromagnetic interference, extreme temperatures and humidity alongside IP40 degree protection and do not use internal fans for cooling.

Customize your switches

High port density and optional removable Gigabit SFP transceivers to transmit data over 100 kms empowers you to customize the switches to network requirements.

FEATURED CAPABILITIES

Discover the benefits of choosing the RUGGEDCOM RSG900