Skip to main content
This page is displayed using automated translation. View in English instead?

Why RUGGEDCOM industrial ethernet switches?

Siemens RUGGEDCOM solutions deliver secure, reliable networking for mission-critical operations in harsh environments. The RSG2000 family offers managed Gigabit Ethernet Layer 2 switches with modular uplinks, advanced cybersecurity, and Zero Packet Loss™ technology for uninterrupted performance. Built for extreme conditions, RUGGEDCOM ensures high availability, flexible integration, and reduced lifecycle costs across utilities, transportation, and oil & gas.

Key portfolio highlights:

  • RUGGEDCOM RSG2488 – Utility-grade Gigabit Ethernet 1U rack switch with optional IEEE 1588 PTP Grandmaster functionality for maximum network availability and lifecycle savings
  • RUGGEDCOM RSG2300 – 32-port managed Ethernet switch with up to 4 Gigabit uplinks
  • RUGGEDCOM RSG2300P – 32-port managed Power-over-Ethernet switch with up to 4 Gigabit uplinks
  • RUGGEDCOM RSG2200 – 9-port managed Gigabit Ethernet switch with up to 9 Gigabit uplinks
  • RUGGEDCOM RSG2100 – 19-port modular managed Ethernet switch with up to 4 Gigabit uplinks
  • RUGGEDCOM RSG2100P – Modular managed Ethernet switch with PoE capability

Key benefits

Enable reliable operation in harsh conditions

Designed for extreme environments with EMI immunity, shock resistance, and wide temperature range to ensure continuous uptime in substations, rail, and oil & gas.

Reduce downtime with fault-tolerant design

Supports rapid network recovery and redundant topologies (HSR/PRP) for zero-second failover, minimizing costly interruptions in critical processes.

Optimize total cost of ownership

Passive cooling, integrated power supply, and rugged design deliver high MTBF and low maintenance, reducing operational expenses over the product lifecycle.

Featured capabilities