---
title: "RUGGEDCOM RS layer 2 compact industrial ethernet switches | Siemens"
description: "RUGGEDCOM RS900 series, RS8000 series and i800 series of managed Ethernet Layer 2 compact switches offer are designed for reliable network connectivity in harsh"
language: "en-GB"
locale: "en-GB"
source_url: "https://www.siemens.com/en-gb/products/ruggedcom/rs-900/"
url: "https://www.siemens.com/en-gb/products/ruggedcom/rs-900/"
canonical: "https://www.siemens.com/en-gb/products/ruggedcom/rs-900/"
image: "https://images.sw.cdn.siemens.com/siemens-disw-assets/public/12pbYGV4zOQNZcCtFmIPXF/en-US/ruggedcom-rs900-rs8000-i800-products-og-1200x630.jpg?auto=format%2Ccompress&amp;w=1200&amp;h=630&amp;fit=crop&amp;crop=faces%2Cedges&amp;q=60"
type: "website"
content_category: "product"
division: "DI"
schema_type: "WebPage"
site_name: "Siemens"
fetched_at: "2026-11-16T11:07:46.031Z"
word_count: 958
reading_time_minutes: 4
links_count: 33
images_count: 10
status_code: 200
twitter_card: "summary_large_image"
---

## Structured Data (JSON-LD)

```json
{
  "@context": "https://schema.org",
  "@type": "WebPage",
  "name": "RUGGEDCOM RS Series: Compact Ethernet Layer 2 Switches",
  "url": "https://www.siemens.com/en-gb/products/ruggedcom/rs-900/",
  "breadcrumb": {
    "@type": "BreadcrumbList",
    "itemListElement": [
      {
        "@type": "ListItem",
        "position": 1,
        "item": {
          "name": "",
          "@id": "https://www.siemens.com/en-gb/"
        }
      },
      {
        "@type": "ListItem",
        "position": 2,
        "item": {
          "name": "Products",
          "@id": "https://www.siemens.com/en-gb/products/"
        }
      },
      {
        "@type": "ListItem",
        "position": 3,
        "item": {
          "name": "RUGGEDCOM",
          "@id": "https://www.siemens.com/en-gb/products/ruggedcom/"
        }
      },
      {
        "@type": "ListItem",
        "position": 4,
        "item": {
          "name": "RUGGEDCOM RS900, RS8000, i800",
          "@id": "https://www.siemens.com/en-gb/products/ruggedcom/rs-900/"
        }
      }
    ]
  },
  "producer": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "publisher": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "maintainer": {
    "@type": "Organization",
    "name": "Siemens",
    "department": [
      {
        "@type": "Organization",
        "name": "DI"
      }
    ]
  }
}
```

RUGGEDCOM RS layer 2 compact industrial ethernet switches | Siemens

This page is displayed using automated translation. [View in US English instead?](/en-us/products/ruggedcom/rs-900/)

# RUGGEDCOM RS900, RS8000 and i800 series

Tap into a wide range of space-saving and cost-effective compact Ethernet Layer 2 switches with Gigabit or Fast Ethernet, PoE, and managed or unmanaged variants.

![RuggedCom RS900 and RS8000 i800 products displayed on a promotional image.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/Z0Ki6DukLM31H7yFDNiXF/en-US/ruggedcom-rs900-rs8000-i800-products-promo-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

Let's connect

Contact us for sales and pricing information.

[Configure & order](https://rcm-info.w2g.siemens.com/)

## Why RUGGEDCOM RS Series compact switches?

The RUGGEDCOM RS Series portfolio includes the RUGGEDCOM RS900, RS8000 and i800 series of compact and rugged switches. They are designed and certified for use in harsh industrial environments to provide reliable and secure networking capabilities.

* Extreme reliability: Substation‑hardened for −40 to +85 °C, high EMI, and shock
* Flexible connectivity: Fast or Gigabit Ethernet, fiber uplinks, PoE variants
* Easy integration: DIN‑rail mounting and universal AC/DC power
* Secure networking: ROS with VLAN, RADIUS, SSH/SSL, SNMPv3
* Resilient design: PRP/HSR support for zero‑second failover
* Durable, scalable, and secure—ideal for demanding OT networks

![Several RUGGEDCOM RS900 compact switches are laying on a cart with loopback cables, they are ready to undergo HALT and HASS testing to ensure reliability under harsh conditions.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/38iYHr1wKwN7My2eIQOqxF/en-US/siemens-ruggedcom-rs900-halt-4x3_large.jpeg?auto=format%2Ccompress&w=1280&h=720&fit=crop&crop=faces%2Cedges&q=60)

## Key benefits

### Enable reliable control in harsh conditions

These switches are Rugged Rated, have high immunity to EMI, have a wide-operating temperature range from -40 to +85 °C and are resistant to shock and vibration.

### Simplify integration across OT cabinets

These switches offer a range of high-speed connectivity options in a compact form factor and universal power supply options so you can integrate them in complex OT networks.

### Strengthen security at the network edge

Features include multi-level user passwords, SSH/SSL, MAC-based port security, VLAN segregation, RADIUS password management and SNMPv3 encryption.

## Key details

<table><tbody><tr><th></th><th><p>RS900</p></th><th><p>RS900G</p></th><th><p>RS900GP</p></th><th><p>RS8000</p></th><th><p>RS8000T</p></th><th><p>RS8000H</p></th><th><p>RS8000A</p></th></tr><tr><td><p><b>Fast Ethernet ports</b></p></td><td><p>6 x RJ45, 3 optional fiber<br>or copper ports</p></td><td><p>8 x RJ45</p></td><td><p>-</p></td><td><p>8 x 100BASE-FX</p></td><td><p>6 x 10/100BASE-TX + 2 x 100BASE-FX</p></td><td><p>4 x 10/100BASE-TX + 4 x 100BASE-FX</p></td><td><p>2 x 10/100BASE-TX + 2 x 10BASE-FL + 4 x 100BASE-FX</p></td></tr><tr><td><p><b>Gigabit ports</b></p></td><td><p>-</p></td><td><p>2 x fiber optic</p></td><td><p>Up to 2 x fiber optic</p></td><td><p>-</p></td><td><p>-</p></td><td><p>-</p></td><td><p>-</p></td></tr><tr><td><p><b>Power-over-Ethernet (PoE)</b></p></td><td><p>-</p></td><td><p>-</p></td><td><p>8 x RJ45 (PoE &amp; PoE+)</p></td><td><p>-</p></td><td><p>-</p></td><td><p>-</p></td><td><p>-</p></td></tr><tr><td><p><b>Power supply</b></p></td><td><p>24 VDC, 48 VDC or HI</p></td><td><p>24 VDC, 48VDC or HI</p></td><td><p>45 - 57 VDC</p></td><td><p>24 VDC, 48 VDC or HI</p></td><td><p>24 VDC, 48 VDC or HI</p></td><td><p>24 VDC, 48 VDC or HI</p></td><td><p>24 VDC, 48 VDC or HI</p></td></tr><tr><td><p><b>Data sheets</b></p></td><td><p><a href="https://support.industry.siemens.com/cs/ww/en/pv/6GK6090-0AS2.-..../td?dl=en">Technical Data</a></p></td><td><p><a href="https://support.industry.siemens.com/cs/ww/en/pv/6GK6090-0GS2.-..../td?dl=en">Technical Data</a></p></td><td><p><a href="https://support.industry.siemens.com/cs/ww/en/pv/6GK6090-0PS2.-..../td?dl=en">Technical Data</a></p></td><td><p><a href="https://support.industry.siemens.com/cs/ww/en/pv/6GK6080-0AS2.-..../td?dl=en">Technical Data</a></p></td><td><p><a href="https://support.industry.siemens.com/cs/ww/en/pv/6GK6080-0TS2.-..../td?dl=en">Technical Data</a></p></td><td><p><a href="https://support.industry.siemens.com/cs/ww/en/pv/6GK6080-0HS2.-..../td?dl=en">Technical Data</a></p></td><td><p><a href="https://support.industry.siemens.com/cs/ww/en/pv/6GK6080-0SS2.-..../td?dl=en">Technical Data</a></p></td></tr><tr><td><p><b>Industry mall</b></p></td><td><p><a href="https://mall.industry.siemens.com/mall/en/WW/Catalog/Products/10346706?tree=CatalogTree">More Information</a></p></td><td><p><a href="https://mall.industry.siemens.com/mall/en/WW/Catalog/Products/10346706?tree=CatalogTree">More Information</a></p></td><td><p><a href="https://mall.industry.siemens.com/mall/en/WW/Catalog/Products/10346706?tree=CatalogTree">More Information</a></p></td><td><p><a href="https://mall.industry.siemens.com/mall/en/WW/Catalog/Products/10346706?tree=CatalogTree">More Information</a></p></td><td><p><a href="https://mall.industry.siemens.com/mall/en/WW/Catalog/Products/10346706?tree=CatalogTree">More Information</a></p></td><td><p><a href="https://mall.industry.siemens.com/mall/en/WW/Catalog/Products/10346706?tree=CatalogTree">More Information</a></p></td><td><p><a href="https://mall.industry.siemens.com/mall/en/WW/Catalog/Products/10346706?tree=CatalogTree">More Information</a></p></td></tr><tr><td></td><td></td><td></td><td></td><td></td><td></td><td></td><td></td></tr></tbody></table>

<table><tbody><tr><th></th><th><p>i800</p></th><th><p>i801</p></th><th><p>i802</p></th><th><p>i803</p></th></tr><tr><td><p><b>Fast Ethernet ports</b></p></td><td><p>8</p></td><td><p>8</p></td><td><p>6</p></td><td><p>4</p></td></tr><tr><td><p><b>Included 100BASE-FX Ports</b></p></td><td><p>-</p></td><td><p>-</p></td><td><p>-</p></td><td><p>1</p></td></tr><tr><td><p><b>Configurable ports</b></p></td><td><p>-</p></td><td><p>1 x 1000BASE-X<br>or 1 x 10/100/1000BASE-T</p></td><td><p>1 x 100BASE-FX<br>or 2 x 100BASE-FX<br>or 2 x 1000BASE-X<br>or 2 x 10/100/1000BASE-T</p></td><td><p>2 x 1000BASE-X<br>or 2 x 100BASE-FX</p></td></tr><tr><td><p><b>Data sheets</b></p></td><td><p><a href="https://support.industry.siemens.com/cs/ww/en/pv/6GK6008-0AS20-0.../td?dl=en">Technical Data</a></p></td><td><p><a href="https://support.industry.siemens.com/cs/ww/en/pv/6GK6008-1AS20-0.../td?dl=en">Technical Data</a></p></td><td><p><a href="https://support.industry.siemens.com/cs/ww/en/pv/6GK6008-2AS20-0.../td?dl=en">Technical Data</a></p></td><td><p><a href="https://support.industry.siemens.com/cs/ww/en/pv/6GK6008-3AS20-0.../td?dl=en">Technical Data</a></p></td></tr><tr><td><p><b>Industry mall</b></p></td><td><p><a href="https://mall.industry.siemens.com/mall/en/b1/Catalog/Products/10167956?tree=CatalogTree">More Information</a></p></td><td><p><a href="https://mall.industry.siemens.com/mall/en/b1/Catalog/Products/10167956?tree=CatalogTree">More Information</a></p></td><td><p><a href="https://mall.industry.siemens.com/mall/en/b1/Catalog/Products/10167956?tree=CatalogTree">More Information</a></p></td><td><p><a href="https://mall.industry.siemens.com/mall/en/b1/Catalog/Products/10167956?tree=CatalogTree">More Information</a></p></td></tr></tbody></table>

## Featured switches

![RUGGEDCOM RS900 / RS900NC](https://assets.new.siemens.com/dam-asset/e1883829-eb75-4f84-b296-6fe9eac8dcb1/siemens-ruggedcom-rs900-rs900nc.png?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### RUGGEDCOM RS900

The RUGGEDCOM RS900 is a 9-port utility-grade, fully managed Ethernet switch designed to operate reliably in electrically harsh and climatically demanding environments.

[Find out more](https://mall.industry.siemens.com/mall/en/WW/Catalog/Products/10346706?tree=CatalogTree)

![RUGGEDCOM RS900G / RS900GNC](https://assets.new.siemens.com/dam-asset/855e718e-8558-424e-a6df-24f604d1a7be/siemens-ruggedcom-rs900g-rs900gnc.png?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### RUGGEDCOM RS900G

The RUGGEDCOM RS900G is a 10-port utility-grade, fully managed Ethernet switch which has dual fiber optical Gigabit Ethernet ports and eight fast Ethernet copper ports.

[Find out more](https://mall.industry.siemens.com/mall/en/WW/Catalog/Products/10346706?tree=CatalogTree)

![A catalog photo of the RUGGEDCOM RS900GP compact layer 2 switch](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/5Q3JtyMbWoG2iWiRx8s9RZ/en-US/siemens-ruggedcom-rs900gp-rs900gpnc_original.png?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### RUGGEDCOM RS900GP

The RUGGEDCOM RS900GP is a 10-port utility-grade switch with dual fiber optic or copper Gigabit Ethernet ports and 8 fast Ethernet copper ports, each capable of supplying 802.3at compliant PoE

[Find out more](https://mall.industry.siemens.com/mall/en/WW/Catalog/Products/10346706?tree=CatalogTree)

![RUGGEDCOM RS8000](https://assets.new.siemens.com/dam-asset/9111a74f-e995-4b13-8b1e-f648e9ed7e5a/siemens-ruggedcom-RS8000.png?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### RUGGEDCOM RS8000

Ideal for environments such as substations, industrial plant floors, and curb side traffic control cabinets, this family of 8-port managed Ethernet switches provides IEEE 1613 Class 2 error-free communications under EMI stress.

[Find out more](https://mall.industry.siemens.com/mall/en/WW/Catalog/Products/10346706?tree=CatalogTree)

![RUGGEDCOM i800 family](https://assets.new.siemens.com/dam-asset/03715aad-7fee-41ea-9175-1ee372adca9f/p-rcm0-xx-00326v.psd?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### RUGGEDCOM i800 Series

The flexibility of the i800 family allows the user to choose from a variety of options: managed or unmanaged, regular or extended temperature, fiber optic or copper interfaces, fast or Gigabit Ethernet.

[Find out more](https://mall.industry.siemens.com/mall/en/b1/Catalog/Products/10167956?tree=CatalogTree)

## Discover how others use RUGGEDCOM products

**Dubai Electricity & Water Authority**

### SIEMENS DEWA Partnership

Dubai Electricity and Water Authority are leveraging Siemens RUGGEDCOM and cybersecurity technology for a more resilient, sustainable future.

**V/Line**

### Signaling and network upgrades on Warrnambool Line

The Warrnambool rail line is setting a new benchmark for Australian rail transportation by embracing digital transformation. The project has over 200 RUGGEDCOM devices that unifies the entire signaling and train control network.

## Additional resources

### Product details

* [SiePortal | Product overview](https://sieportal.siemens.com/en-ww/products-services?tree=CatalogTree)
* [Siemens Product Configurator](https://rcm-info.w2g.siemens.com/?ste_sid=249ced85b1ae26d262714f4500dd1936)
* [RUGGEDCOM Compact Layer 2 Switches | Brochure](https://support.industry.siemens.com/cs/attachments/109766347/SIE_compactlayer_2_ethernet_switches.pdf)
* [RUGGEDCOM Compact Layer 2 Switches | Ordering Overview](https://support.industry.siemens.com/cs/attachments/109793942/SIE_compactlayer_2_ethernet_switches_ordering_overview.pdf)
* [Cybersecurity Solutions | Brochure](https://contentpath.siemens.com/l/ruggedcom_knowledgezone)
* [RUGGEDCOM Products at a Glance](https://contentpath.siemens.com/l/ruggedcom_knowledgezone)

### RUGGEDCOM Tools and Downloads

Image database | [Product photos and dimension drawings](https://www.automation.siemens.com/bilddb/index.aspx?view=Search&productfamily=347&gridview=view1)

CAx Downoad Manager | [CAx data](https://support.industry.siemens.com/my/WW/en/CAxOnline)

### RUGGEDCOM Support

[Customer support request](https://support.industry.siemens.com/cs/sc/4868/technical-support?lc=en-ww)

[Industry-leading 10-year warranty](https://assets.new.siemens.com/siemens/assets/api/uuid:1d29d12f-c5b3-4b2d-bb2f-aab681bd28c3/ruggedcom-extendedwarranty-flyer-en-10-2bfaq.pdf)

[Warranty FAQs](https://assets.new.siemens.com/siemens/assets/api/uuid:48993b7b-203a-4738-b24d-622850e70c4f/RUGGEDCOM-Extended-warranty-FAQs.pdf)

[Service offering (Interactive)](https://support.industry.siemens.com/cs/attachments/109824569/Professional_Services_-_Digital_Connectivity_and_Power.pdf)

[Spare part services](https://support.industry.siemens.com/cs/ww/en/sc/2110)

[Repair services](https://support.industry.siemens.com/cs/ww/en/sc/2154)

[Field & maintenance services](https://support.industry.siemens.com/cs/ww/en/sc/2265)

[Training services](https://support.industry.siemens.com/cs/ww/en/sc/2226)

## Explore related products

[

![Two industrial network switches with blue LED indicators on black metal chassis](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/5QvzKXHFsRvxLCfCFc51D7/en-US/ruggedcom-rst-916p-rst916c-products-promo-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

**RUGGEDCOM**

### RUGGEDCOM RST900 series

Compact, rugged 10 Gigabit Layer 2 switches with high port density. Delivers reliable, high-bandwidth connectivity for critical infrastructure in harsh environments.

](/en-gb/products/ruggedcom/rst900/)

[

![Ruggedcom RSG900 series rugged tablet computer with a rugged case and a stylus.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/1kqh6DrE7S5bFZMqJjhSgE/en-US/ruggedcom-rsg900-series-product-promo-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

**RUGGEDCOM**

### RUGGEDCOM RSG900 series

RUGGEDCOM RSG900 series compact Gigabit switches are designed to provide high-performance, utility-grade Ethernet switching capabilities for harsh environments.

](/en-gb/products/ruggedcom/rsg900/)

[

![Industrial network switch with multiple ports mounted on a metal rail](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/4GjUab0caQGL65yrnThieX/en-US/ruggedcom-rst2000-series-product-promo-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

**RUGGEDCOM**

### RUGGEDCOM RST2000 series

The RUGGEDCOM RST2000 series are field-modular multi-layer Ethernet switches with 10 Gbps uplinks, support for time synchronization and optional MACsec encryption.

](/en-gb/products/ruggedcom/rst2000/)

 

## Send Us a Message