---
title: "PSS E Version 36 | Siemens"
description: "A key feature of version 36 is the ability to create PSS E Version Independent (VINDP) dynamic linked library (dll)."
language: "en-GB"
locale: "en-GB"
source_url: "https://www.siemens.com/en-gb/products/pss-software/psse-version-36/"
url: "https://www.siemens.com/en-gb/products/pss-software/psse-version-36/"
canonical: "https://www.siemens.com/en-gb/products/pss-software/psse-version-36/"
image: "https://images.sw.cdn.siemens.com/siemens-disw-assets/public/sXN6W2u2VMj3vAhTxTMsj/en-US/074ac8f5-102a-4197-b0d0-c6646a2ada8e%20-%20psse-36-base_original.png?auto=format%2Ccompress&amp;w=1200&amp;h=630&amp;fit=crop&amp;crop=faces%2Cedges&amp;q=60"
type: "website"
content_category: "product"
division: "SI GSW"
schema_type: "WebPage"
site_name: "Siemens"
fetched_at: "2026-11-14T18:13:13Z"
word_count: 469
reading_time_minutes: 2
links_count: 8
images_count: 6
status_code: 200
twitter_card: "summary_large_image"
---

## Structured Data (JSON-LD)

```json
{
  "@context": "https://schema.org",
  "@type": "WebPage",
  "name": "PSS E Version 36",
  "url": "https://www.siemens.com/en-gb/products/pss-software/psse-version-36/",
  "breadcrumb": {
    "@type": "BreadcrumbList",
    "itemListElement": [
      {
        "@type": "ListItem",
        "position": 1,
        "item": {
          "name": "",
          "@id": "https://www.siemens.com/en-gb/"
        }
      },
      {
        "@type": "ListItem",
        "position": 2,
        "item": {
          "name": "Products",
          "@id": "https://www.siemens.com/en-gb/products/"
        }
      },
      {
        "@type": "ListItem",
        "position": 3,
        "item": {
          "name": "PSS software",
          "@id": "https://www.siemens.com/en-gb/products/pss-software/"
        }
      },
      {
        "@type": "ListItem",
        "position": 4,
        "item": {
          "name": "PSS E Version 36",
          "@id": "https://www.siemens.com/en-gb/products/pss-software/psse-version-36/"
        }
      }
    ]
  },
  "producer": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "publisher": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "maintainer": {
    "@type": "Organization",
    "name": "Siemens",
    "department": [
      {
        "@type": "Organization",
        "name": "SI GSW"
      }
    ]
  }
}
```

PSS E Version 36 | Siemens

This page is displayed using automated translation. [View in US English instead?](/en-us/products/pss-software/psse-version-36/)

# PSS E Version 36

Subscribe monthly to the full capabilities of PSS E v36 to handle your short-term project needs. Convenient self-serve renew, cancel, or change subscription options.

![50ae4a3d-07d0-4df0-ab9b-805db3c5cd89 - psse-36-base-laptop-product-promo-640x480](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/31JWgmm3zg6Dj1iWKMWWWB/en-US/50ae4a3d-07d0-4df0-ab9b-805db3c5cd89%20-%20psse-36-base-laptop-product-promo-640x480.png?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

Product and pricing for:

Let's connect

Contact us for sales and pricing information.

## Why PSS E Version 36?

Meet all your core power flow needs. A key feature of version 36 is the ability to create PSS E Version Independent (VINDP) dynamic linked library (dll). As a result of this development, dynamic UDM dll created using PSS E 36 can be used in all future versions of PSS E. Version 36 also contains a built-in model conversion tool. This tool allows for the easy upgrade of existing dynamic model source code into the new format. As a result, you will now enjoy a smoother and more user-friendly experience with dynamic user models and will have the ability to quickly adopt the latest enhancements and improvements for the best software experience possible.

![8549e664-954e-4eee-89ae-3d7717314160 - Press-Cloud-students-at-laptops original](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/7jIoiqDI7uPksQ25qVjemj/en-US/8549e664-954e-4eee-89ae-3d7717314160%20-%20Press-Cloud-students-at-laptops_original.jpg?auto=format%2Ccompress&w=1280&h=720&fit=crop&crop=faces%2Cedges&q=60)

## Key benefits

### Easier Dynamic Model Development

PSS E 36 offers version independent dynamic model DLLs and well documented APIs, making it simpler to write, maintain, and reuse user models across future versions.

### Faster Model Upgrades

The built‑in converter program automatically updates existing dynamic models to the new format, reducing engineering effort and removing pain points during upgrades.

### Comprehensive models and dynamic system simulation

The new architecture enables quicker adoption of enhancements, fewer migration issues, and a more user friendly workflow for managing and using dynamic models.

## Featured capabilities

![074ac8f5-102a-4197-b0d0-c6646a2ada8e - psse-36-base-feature-640x360](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/5MrGe7r5zj2FN68foX5O2r/en-US/074ac8f5-102a-4197-b0d0-c6646a2ada8e_-_psse-36-base-feature-640x360.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### Base package

Base package includes power flow, contingency analysis, voltage stability (PV/QV) analysis, transmission reliability assessment, Python scripting, graphical user interface, and contour plotting.

Price: 3,415 € / 3,830 $ (monthly)

![0e21ce79-3989-4942-b56b-7f5e6a9dcf24 - psse-36-standard-feature-640x360](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/5urI9L526WIUPqCU0LgIkN/en-US/0e21ce79-3989-4942-b56b-7f5e6a9dcf24_-_psse-36-standard-feature-640x360.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### Standard package

Tackle your typical utility use cases with dynamic simulation and short-circuit analysis. Package includes PSS E base plus Line Properties, Short-Circuit Analysis and Dynamics Simulation.

Price: 5,300 € / 5,940 $ (monthly)

![324dceff-3d26-462e-986d-7b88e2d06ed3 - psse-36-expert-feature-640x360](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/54WPItGx6wdo7ci0bhRdrt/en-US/324dceff-3d26-462e-986d-7b88e2d06ed3_-_psse-36-expert-feature-640x360.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### Advanced package

Package includes everything in Standard plus Python RAS, Optimal Power Flow, Geomagnetically Induced Currents, and Advanced Linear Analysis.

Price: 8,835 € / 9,900 $ (monthly)

![psse-36-expert](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/7MKwJhN7phkpKAn0N6nG1C/en-US/psse-36-expert.png?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### Expert package

Unlocking the full power of PSS E with grid code specific and renewables use cases. Package includes everything in Advanced plus Harmonics and Time Series Power Flow.

Price: 11,660 € / 13,070 $ (monthly)

## Frequently asked questions

### Request cart

Please fill out the form. After an export control check, you will receive a link to our Subscription Manager where you can order and pay for the software. For alternate licensing options, please contact sales: [pti-pss-sales.si@siemens.com](mailto:pti-pss-sales.si@siemens.com)

 

## Send Us a Message