Skip to main content
This page is displayed using automated translation. View in US English instead?

Why SITRANS SL?

SITRANS SL is a laser diode gas analyzer designed for measuring oxygen (O2) with high sensitivity. With minimal installation effort and maintenance requirements, SITRANS SL guarantees a high level of economic efficiency and effective cost-savings. Its innovative in-line reference cell provides a unique user benefit with minimal need for maintenance and recalibration.

Key benefits

Boost measurement confidence

Achieve high accuracy up to 0.075% with low long‑term drift across wide ranges from 0.008 to 400 bar to stabilize control loops and improve product quality.

Accelerate cleaning and validation

Leverage stainless‑steel housing, flush‑mounted diaphragms and EHEDG and 3A compliant hygienic connections to simplify CIP/SIP procedures and documentation.

Reduce downtime with built‑in diagnostics

Use local push buttons and device diagnostics for fast setup, simulation and troubleshooting, minimizing commissioning time and process interruptions.

Featured capabilities