Skip to main content
This page is displayed using automated translation. View in US English instead?

Why Set BGA?

The Set BGA is a compact, standardized analyzer system that continuously monitors landfill, sewage and biogas. Set BGA provides all necessary components from gas sampling to operator control, monitoring up to four sample streams simultaneously.

Optimize your processes with fast, reliable raw biogas analysis and gain economic advantages through:

  • Reduced operating and maintenance costs by monitoring multiple fermenters with one device
  • High operational reliability and long-term stability from rugged design and extended H2S sensor life
  • High measuring accuracy and safety — handles flammable gases at high concentrations without dilution, complying with TÜV reports

Key benefits

Reduce operating and maintenance costs

Monitor several fermenters using one device with our measuring point switchover function. Order the system “ready-to-run" to minimize installation efforts and save on operational and maintenance expenses.

Enable high operational reliability and stability

Rely on a rugged, industry-compatible design for high operational reliability and long-term stability. The H2S sensor provides an extended service life, removing the need for dilution or backflushing for consistent performance.

Achieve high measuring accuracy and safety

Deliver precise measurements of undiluted sample gases, including high-concentration flammable gases with TÜV verification.

Featured capabilities