Skip to main content
This page is displayed using automated translation. View in US English instead?

Why Series 6?

Siemens Series 6 delivers a unified housing and operation concept for extractive continuous process gas analytics, simplifying integration and ensuring reliable performance in demanding environments. It supports emission monitoring and process control with proven precision and compliance.

Unified housing and operating concept

One consistent platform for all Series 6 devices simplifies installation, operation and maintenance — reducing training time and operational complexity across your entire gas analytics setup.

Versatile multi-gas measurement

Measure oxygen, hydrogen, hydrocarbons and noble gases with a single product line — offering maximum flexibility for diverse industrial process gas analytics applications.

Reliable, high-quality analytics

Engineered for continuous extractive measurement, Series 6 delivers consistent, precise results — ensuring process integrity and compliance in demanding industrial environments.

FEATURED CAPABILITIES

Portfolio of Series 6

ULTRAMAT 6 | for IR-active components

Meet high standards with regard to reliability and measurement quality. This is guaranteed by modern electronics, ease of operation, and a physical element that is adapted to the measurement task.

A promotional image for a series of ultramat 6 for IR active components, featuring a sleek and modern design.

ULTRAMAT/OXYMAT 6 | for IR-active components and oxygen

Combines the features of the ULTRAMAT 6 and the OXYMAT 6 in one 19" analyzer.

A promotional image for a product featuring a sleek, modern design with a focus on the product's features and benefits.

OXYMAT 6 | for oxygen

Meets the high standards in demanding applications through modern electronics, ease of operation, and a physical element that is adapted to the measurement task.

Oxymat 6 medical device with sleek blue and white design against minimalist background

OXYMAT 61 | for oxygen standard applications

A cost-effective oxygen analyzer for standard applications.

A promotional image for a product featuring a sleek, modern design with a focus on the product's features and benefits.

OXYMAT 64 | for trace oxygen

Measure oxygen concentrations in the smallest traces, even down to the minimal measuring range of 0...10 ppm.

An image of a medical device for trace oxygen monitoring with a blue and white color scheme.

CALOMAT 6 | for hydrogen and noble gases

For continuous measurement of hydrogen and noble gases, the specific thermal conductivity of the sample gas mixture is measured and used to calculate the concentration.

A promotional image for a series of hydrogen and noble gas equipment, featuring a sleek and modern design.

CALOMAT 62 | for H2 & noble gases in corrosive gases

A thermal conductivity analytical device specially designed for applications in corrosive gases.

A promotional image for a Series 6 Calomat 62 device used for measuring hydrogen and noble gases in corrosive gases.

FIDAMAT 6 | for hydrocarbons

Well suited for continuous total hydrocarbon measurement.

Sleek industrial design of Fidamat 6 hydrocarbons measurement device with modern technological aesthetic

Frequently asked questions

Additional resources and related products

Product details

Overview | Series 6 catalogs

Operation | Series 6 manual

Specifications | Series 6 product notes

Compliance | Series 6 certificates

Tools & downloads

SiePortal | Series 6

Configurator | Siemens Product Configurator

Image Database | Product photos and drawings

CAx data | CAx Download Manager

Online support