Skip to main content
This page is displayed using automated translation. View in US English instead?

HOPPER - Process Parameter Recommender - Onboarding Package is powered by plus10

plus 10 is a Fraunhofer Spinoff that develops and delivers live learning optimization tools for complex fully automated assembly, production lines and injection molding machines. We are world-wide unique in the field of live learning systems for Healthcare / Pharma / Medtech production (fully GMP compliant) but also present in other industries like Automotive, Electronics and Consumer goods. Our tools are used for root-cause detection, trouble-shooting, knowledge transfer and quality optimization – leading to +10% OEE.

Why Parameter Optimization Tool for Injection Molding Processes?

Hopper is the Process Parameter Recommender that continuously recommends injection molding parameters – learning from live data and adapting to changing conditions. Hopper provides situational recommendations for specific parameter adjustments for machine and temperature control units - based on a virtually learned ideal process and respecting validating windows. This reduces scrap, shortens ramp-up times, and boosts overall efficiency.

Keine Antwort erhalten

Benefits

  • Reduction of varying scrap rates and cycle times. plus10 Hopper generates situational suggestions for specific parameter adjustment for machine + temperature control units
  • Situational reaction to raw material batch variations e.g. due to different drying, temperature, viscosity change, with recyclates (PCR) or different batches
  • Simplification of multi-machine operation by real-time suggestions for all connected machines
  • Situational adjustments to set parameter for complex molds – within validated windows
  • Hopper enables scalable process knowledge and empowers teams to operate at expert level—regardless of shift or experience.

Featured Capabilities

Case Study

Keine Antwort erhalten

plus10 and ZAHORANSKY optimize MedTech

Read how ZAHORANSKY are using Hopper from plus10 to speed up the comissioning of complex injection molding systems and reduce waste. Challage: unstable processes due to material fluctuations

Real-World Applications

Select...

Radial Shaft Seal Simmering® Production at FST

"Hopper supports our setup engineers wih its parameter suggestions in fine-tuning machine settings and troubleshooting to increase and stabilize efficiency across all shfts in our complex elastomer injection molding processes." A. Botta, Process Engineering Manager at FST in Luserna, Italy

Frequently Asked Questions

Explore Resources and Related Products

Prerequisites

Raw material characteristics per batch e.g. density, viscosity

Product environment, e.g. ambient temperature + humidity

Machine type + configuaration, e.g. electric, hybrid/hydraulic

Process data (actual + set parameter), e.g. injection pressure/velocity curves

peripheral devices e.g. hot/cold-runner type, temperature device

Feedback for product quality, e.g. geometric + surface features, weight

Product specification, e.g. allowed process parameter boundaries

Mapping between each of the above-mentioned data sources

Connectivity: encrypted outbound traffic to cloud backend via HTTPS

Siemens Industrial Edge Device installed in machine network with plus10 app