Skip to main content
This page is displayed using automated translation. View in English instead?

VoluMill is powered by ModuleWorks

At ModuleWorks, we provide advanced software for toolpath generation, simulation, and optimization to improve manufacturing efficiency. Our intelligent toolpaths reduce cycle times and enhance surface quality, while real-time simulation prevents errors and collisions. Physics-based optimization ensures safe, efficient operation of machine and cutting tools. These solutions help manufacturers improve machining strategies, boosting productivity, reducing costs, and enhancing product quality.

Why High efficiency machining?

VoluMill is a high-performance toolpath engine designed to optimize rough milling operations in CNC machining. It serves manufacturers in aerospace, automotive, medical, and general machining who need to reduce cycle times, extend tool life, and improve cutting efficiency. Traditional roughing methods cause inconsistent loads, excessive heat, and premature tool wear. VoluMill solves this by generating physics-based toolpaths that maintain a constant material removal rate, enabling faster feedrates, smoother motion, and safer cutting conditions. The value is clear: up to 80% cycle time reduction, 500% increase in tool life, and 50% less programming time. VoluMill empowers shops to machine faster, run longer unattended, and get predictable, repeatable results.

3D CAD model with tool path visualization

Benefits

  • VoluMill delivers faster cycle times and dramatically longer tool life by generating optimized, science-based rough milling toolpaths. Users benefit from reduced machining costs and improved reliability, especially in high-value or hard-to-machine materials.
  • VoluMill also simplifies programming by automating optimal toolpath strategies, reducing setup time and minimizing the need for manual adjustments - making it easier for shops to achieve consistent, high-quality results across all materials.

Featured Capabilities

case study

Supply Chain

Aerospace suppliers overcame vacuum fixturing issues using VoluMill. Consistent force prevented part movement and consistent chip formation evacuated heat evenly - eliminating warpage.

Real-World Applications

Select...

Spartan Aerospace

Spartan Aerospace cut roughing cycle times from 2+ hours to 38 minutes on titanium parts using VoluMill. Tool life tripled, programming time dropped 40%, and even small machines delivered big performance - helping them win more work and exceed customer demands.

Explore Resources and Related Products