Skip to main content
This page is displayed using automated translation. View in US English instead?

Why submersible switchgear?

Designed to perform in the harshest underground conditions, submersible switchgear delivers reliable operation in environments exposed to water, corrosion and extreme weather.

Trayer submersible distribution switchgear installed in an underground vault with multiple cable connections.

Flood-resilient design

Fully sealed construction enables operation in submerged conditions, reducing risk of outages in extreme weather.

Rugged environmental performance

Corrosion-resistant materials withstand saltwater, chemicals and harsh underground conditions.

Reliable operation in critical systems

Supports continuous operation and automation even in low-visibility and adverse environments.

Key specs

Voltage rating

Up to 38 kV

Continuous current

600 A

Interrupting rating

12.5 kA

Configuration range

3–4 way and multi-way

Installation

Subsurface/underground

Featured capabilities