Skip to main content
This page is displayed using automated translation. View in US English instead?

Why Stationary GCB?

Protect generators up to 200 MW with our stationary vacuum generator circuit breakers. These breakers are designed for 10 MW to 80 MW machines, rated at 24 kV.

Generators need robust circuit protection tailored to specific electrical and mechanical needs. Our fully customizable stationary vacuum generator circuit breakers solve this challenge. We engineer each design to meet your project's unique application requirements, ensuring effective, compliant operation.

Ensure high reliability and compliance with breakers tested to IEEE C37.013 and C37.013a standards. Minimize downtime using our latest vacuum interrupter technology, offering an MTTF over 50,000 years. Our design also eliminates SF6 gas, providing an environmentally sound solution.

Key benefits

Generate power reliably

Support generators up to 200 MW with robust voltage and current ratings. Maintain stable operation even under high short-time withstand currents. Provide continuous power delivery for your critical applications.

Personalize your solutions

Customize generator circuit breakers to your electrical and mechanical requirements. Meet project demands with precision for optimized performance and effective integration within your infrastructure.

Simplify maintenance and enhance safety

Access the circuit breaker operating mechanism from the front for easy maintenance. Operate without SF6 gas for insulation or interruption, reducing complexity and supporting a safer working environment.

Featured capabilities