Advanced distribution switchgear designed for above-grade installation, combining flexible configurations, high reliability and simplified operation for utilities and industrial systems.

Advanced distribution switchgear designed for above-grade installation, combining flexible configurations, high reliability and simplified operation for utilities and industrial systems.

Supports loop, radial and mesh designs with 2-way to 7-way configurations, enabling deployment across a wide range of distribution networks.
Hermetically sealed stainless steel construction minimizes maintenance and ensures long-term system reliability.
Dead-front design with visible break options improves operator safety and simplifies switching operations.
Voltage rating | Up to 38 kV |
|---|---|
Continuous current | 600 A |
Interrupting rating | 12.5 kA (up to 25 kA with BCLF) |
Configuration range | 2–6 way |
Installation | Pad-mounted (above grade) |

Supports radial, loop and mesh configurations for distribution systems, including high-fault-current applications.

Available with load break switches, vacuum fault interrupters and fused protection for transformer and feeder applications.

Compatible with SCADA, motor operators and protection relays for fully automated grid operation.