Skip to main content
This page is displayed using automated translation. View in US English instead?

TESSA® APM is powered by Maschinenfabrik Reinhausen

Maschinenfabrik Reinhausen GmbH (MR) is a leading supplier to the electrical power industry, providing solutions to generator, grid operator, and transformer manufacturers. MR offers high-quality physical products, such-as on-load tap-changers and sensors as well as cyber-secure digital products such as Asset Performance Management (APM) software. MR provides asset managers with solutions to evaluate asset conditions through dashboards, performance indicators, reports, and actionable insights. This helps to reduce CAPEX and OPEX while supporting the ISO 55001 process.

Why Transformer condition monitoring and assessment?

TESSA® APM is the platform for power transformers that combines large amounts of sensor data with detailed inspection data to provide actionable insights, accurate condition assessments and prescriptive recommendations to reduce unplanned outages and optimize overall asset performance. TESSA® APM provides in-depth analysis, advanced KPIs, powerful visualization and flexible reporting.

TESSA® APM - User interface

Benefits

  • Reducing the risk of transformer failure by up to 70%
  • 24/7 online asset monitoring and condition assessment
  • Improved availability through effective maintenance
  • Optimized asset lifetime by monitoring critical values
  • Streamlined process automation through integrated, purpose-built solution
  • Rapid ROI through pre-configuration and standardized implementation

Featured Capabilities

Explore Resources and Related Products

Additional Information and Resources

Prerequisites

Installed sensors on the transformer with communication network and IoT protocol

Interface definitions for 3rd party system