Skip to main content
This page is displayed using automated translation. View in English instead?

tiastar™ Supporting Documentation

Contents

    Brochures and catalogs

    tiastar MCC

    SIMOCODE

    Certifications

    • American National Standards Institute

      Siemens tiastar motor control centers are manufactured to American National Standards Institute (ANSI) standard.

    • Underwriters Laboratories
      Siemens tiastar motor control centers are manufactured to Underwriters Laboratories (UL) 845 standard and contain the "UL Listed" label.
    • National Electrical Manufacturers Association

      Siemens tiastar motor control centers complies with National Electrical Manufacturers Association (NEMA) ICS 18-2001.

    • Canadian Standards Association

      Siemens tiastar motor control centers complies with Canadian Standards Association (CSA) C22.2 No. 254-05.

    • American Bureau of Shipping

      Siemens tiastar motor control centers can be American Bureau of Shipping (ABS) Type Approval Certified.

    Seismic certifications:

    • Siemens tiastar motor control centers are certified to CBC section 170A 12 and IBC section 1705.12.

    Flyers

    Instruction manuals

    Line cards

    Specifications

    Videos