Skip to main content
This page is displayed using automated translation. View in English instead?

Why specialty load centers?

Siemens specialty load centers are designed for contractors who prioritize value and quick installation. They provide flexibility for custom jobs, covering everything from HVAC systems to power outlets.

Contractors often face challenges with time-consuming installations and rigid equipment for custom projects. Our load centers offer labor-saving features and adaptable configurations to help you complete projects efficiently while meeting a range of customer needs.

The renovation interior kit fits existing enclosures, making residential renovations less costly and more practical. Generator Ready Load Centers feature the INSTA-WIRE™ system for faster installation. Riser Panel Load Centers include a shifted interior, eliminating the need for secondary gutters and saving installation time.

Key benefits

Streamline electrical installation

Speed up installation projects with labor-saving features like the INSTA-WIRE system and mounting trim tabs. Reduce wiring and setup time to complete jobs efficiently and move to the next project faster.

Adapt to diverse requirements

Our specialty load centers offer flexibility for custom jobs. Convert configurations and use features like riser panels and generator ready options to meet your specific project needs with ease.

Save time

Keep your project going: whether avoiding a secondary gutter or improving the insertion of conductors, our specialty load centers reduce the amount of manual time and effort.

Featured capabilities