Enhanced safety
Our arc mitigating metal-enclosed low-voltage switchgear protects personnel during routine duties. Safeguard individuals performing tasks like breaker operation or instrument reading.
Siemens Arc Mitigation Low-Voltage Switchgear, Type WL, is a metal-enclosed switchgear solution. It provides an additional degree of protection for personnel working near energized equipment during normal operating duties. This includes activities that do not require cover removal or opening doors.
Our arc mitigating metal-enclosed low-voltage switchgear protects personnel during routine duties. Safeguard individuals performing tasks like breaker operation or instrument reading.
Our switchgear is UL listed and performance tested, classified as arc resistant in accordance with ANSI/IEEE C37.20.7-2007. Adhere to rigorous safety protocols for reliable operation.
Experience robust arc fault containment with our Type 2B accessibility rated equipment, handling maximum internal arcing short-circuit currents up to 100kA at 508V for 500 ms.