Skip to main content
This page is displayed using automated translation. View in US English instead?

Köttermann Fume Cupboard Control TouchTronic is powered by Koettermann

Köttermann has been producing flexible steel laboratory equipment solutions near Hanover for more than 75 years. Customised components are created here that simplify everyday laboratory work, ensure sustainable laboratory operations and a safe environment. The customised equipment includes laboratory furniture and fume cupboards, safety and hazardous materials cabinets as well as a variety of media supply solutions.
National and international customers are supported by over 150 employees with an all-round service offering from planning to maintenance. Six sales companies and hand-picked trading partners are deployed worldwide to fulfil customer requirements.

Why Convenient Control of Fume Cupboards?

Köttermann's multifunctional TouchTronic control panel combines safe fume cupboard control and the necessary monitoring functions even more efficiently for easier handling. Ergonomically adapted to the activities at and the processes in the fume cupboard, all functions can be operated with one hand. Thanks to the modern IPS panel, the clear and easy-to-read touch screen can be operated with laboratory gloves of different thicknesses. A light tap of the finger is all that is needed to enter the desired setting - the surface is correspondingly touch-sensitive. A unique feature of the new TouchTronic is the hazardous substance display: Previously, hazardous substances were marked on the fume cupboard with a note or label, but now the display shows them digitally. Users select the appropriate warning symbols from the familiar GHS (Globally Harmonised System of Classification, Labelling and Packaging of Chemicals) regulations and type in additional comments directly.

Köttermann Inhouse

Benefits

  • Ergonomic: All fume cupboard functions can be controlled simply by TouchTronic
  • Fast High processing power during operation
  • Individual Configure functions to suit your work
  • IPS-Touchscreen High-contrast screen, can be operated with gloves
  • Hazardous substance display indicate all visible hazardous substances used.
  • Simplify your everyday working life

Featured Capabilities

Explore Resources and Related Products

Prerequisites