Skip to main content
This page is displayed using automated translation. View in US English instead?

Faster Power Profiles

Veloce Powerstream App

Veloce PowerStream App generates power data for the full SoC at hundreds of kHz across the entire duration of software workloads. This enables early power analysis using real workloads, facilitating impactful decision-making


Get in touch with our sales team 1-800-547-3000

Heatsink mounted on printed circuit board.

Why the Veloce Powerstream App?

Veloce Powerstream enables early power analysis at the RTL level at 100s of kHzs with detailed key power metrics for the entire duration of real workloads. In addition, it enables detecting key areas for further detail power estimation and producing stimulus for sign-off power tools. It allows design teams to learn how each individual RTL block will behave in the full SoC context during real workload operations. This information can direct both RTL designers and software engineers to areas of interest in their designs and take actions to improve power efficiency. But as the design proceeds, attention shifts to more accurate power numbers for accurate power envelopes, thermal analysis, and packaging. Veloce Powerstream identifies the challenging areas for peak power and possible di/dt and generates stimulus for power-tools for further analysis.

  • Generating power trend and power metrics for full SoC at 100s of KHZ
  • With modular replay and the PowerStream App, early power analysis for the full SoC is achievable
  • VDA and KPI will enable tracking across multi generations of the design and multiple design revisions
  • Veloce’s 100% visibility allows stimulus generation for power tools without any capacity impact
  • Direct integration with Power Tools

Key attributes

Data generation for power tools

Veloce Power App provides file-based outputs for cycle-accurate power analysis using Fast-Signal Database (FSDB) / and for average power using Switching Activity Interchange Format (SAIF). Streaming APIs also reduce disk usage and processing time by providing only essential data to downstream power tools.

HAV Visualizer Screenshot - Report.

Power-aware verification with UPF

Full SoC emulation with Unified Power Format (UPF) finds power-related issues typically missed in simulation, especially under long tests and realistic workloads. Veloce Power App instruments power-aware logic automatically and supports both on-chip and off-chip power management controllers.

HAV Power Graphing.

Coverage for power-aware verification

Like functional verification, power-aware verification relies on comprehensive coverage. Veloce Power App automatically extracts state and state transition coverage metrics, helping users identify gaps and develop additional scenarios to close them.

HAV Power Graphing.

Related resources