Skip to main content
This page is displayed using automated translation. View in English instead?

Why HB1?

The 3-phase enclosed switchgear is compact, comprehensive and benefits from 30 years experience in vacuum technology. It incorporates the HB1-C generator circuit-breaker module as its central component. The HB1 is an advanced generator switchgear designed to protect generators and power transformers. It increases power plant reliability, simplifies operation, and lower costs. It handles currents up to 6,700 A and has a short-circuit rating of up to 72 kA.

This system features an air-insulated, metal-enclosed design, integrating a vacuum generator circuit-breaker, main-disconnector, earthing switch, current and voltage transformers, surge arresters, and capacitors.

Key benefits

Enjoy high reliability

The spring-operated mechanism was stated to be the most reliable way to operate a GCB, as per the final report number A3-00 from the CIGRE 2012 General Report SC A3.

Reduce long-term costs

Cut up to 75% of your OPEX costs thanks to vacuum technology. No maintenance needed for up to 10,000 operating cycles at rated continuous current.

Prioritize safety

All components and functions are type-tested and routine-tested. Equipped with a sealed-for-life vacuum interrupter.

Featured capabilities