Skip to main content
This page is displayed using automated translation. View in English instead?

Why FDV202 FireCatcher camera?

The FDV202 FireCatcher camera is a video fire detector that detects smoke and flame, serving as an additional defense beyond standard detectors. Save crucial time and reliably detect fires.

Traditional fire detection can fail in large, open areas or high-ceiling spaces when smoke dissipates. Our video fire detectors visually detect smoke and flames at their source, even without a heat signature. An advanced algorithm continuously scans and analyzes the environment, distinguishing real fires from phenomena like vapor or dust.

Reduce installation effort with supporting tools, flexible mounting and easy integration with your system. Continuous monitoring delivers 24/7 fire protection to safeguard your business.

Key benefits

Detect fires early

Detect smoke and flames at their source, eliminating the need for physical contact with smoke or heat. Gain valuable time during investigation, enable faster responses, and mitigate potential damage.

Simplify planning and installation

Streamline the entire process of planning and installing your video fire detection system. Use supporting tools and flexible mounting options to accelerate deployment.

Monitor 24/7

Maintain continuous 24/7 fire protection for your facility. Image and stream monitoring provide high video quality, while the hardware watchdog safeguards all components for uninterrupted operation.

Featured capabilities