Skip to main content
This page is displayed using automated translation. View in US English instead?

Why Siemens aspirating smoke detectors ASD+?

Siemens ASD+ aspirating smoke detectors provide ultra-early fire detection in critical infrastructure and demanding environments. With single- and dual-chamber options, they enable customized solutions for applications of any size and offer the market’s largest coverage area. Dual wavelength technology accurately distinguishes smoke from deceptive phenomena, reducing false alarms and detecting even electrolyte gas particles early on.

View ASD for EN markets.

Detect fires ultra-early and reliably

ASD+ uses advanced dual wavelength technology to detect fires at the earliest stage, including invisible particles like electrolyte gases. It reliably distinguishes smoke from dust or steam, reducing false alarms.

Maximize coverage and scalability

With a coverage range of up to 21,500 sq ft per unit, the ASD+ offers one of the largest ranges on the market. Its single- and dual-chamber options allow for flexible scaling of both small and large applications.

Ensure performance in demanding environments

The ASD+ is designed for critical infrastructure and challenging environments where point detectors are ineffective. It provides precise and reliable fire detection for data centers, industrial sites, and logistics facilities.

Key specs

The product range includes:

FDA462

FDA461

FDA442

FDA422

Area coverage

21,500 sq ft

15,000 sq ft

10,000 sq ft

5,000 sq ft

Linear pipe length

max to 2 x 393 ft

max to 2 x 164 ft

max to 393 ft

max to 164 ft

Branched

max to 1,968 ft

max to 820 ft

max to 984 ft

max to 410 ft

Featured capabilities

Select...
View of data center

ASD+ in data centers

In data centers, high airflows can hinder detection. ASD detectors are placed where air currents direct the smoke, enabling very early and reliable detection.

Explore resources

Read

Download Center | Get data sheets, manuals, brochures and more

Support

SiePortal | For technical support, please contact your local Siemens sales partner or use this support website

BIM & CAD platform | Get 3D data for all Siemens fire products

Spec Writer | Specify your fire system