Skip to main content
This page is displayed using automated translation. View in US English instead?

Why 8DAB – blue GIS?

The 8DAB – blue GIS is a gas-insulated medium-voltage switchgear that sets a new standard for sustainability. It helps achieve environmental targets by using Clean Air, an insulating medium of natural-origin gases with a global warming potential of less than 1. This innovative solution provides a reliable and safe alternative based on a proven design platform with intelligent sensors for predictive maintenance.

FEATURED CAPABILITIES

Discover the key benefits of 8DAB – blue GIS

8DAB 40 Clean Air Icon

Clean air

Choose clean air with natural-origin gas elements which have a global warming potential (GWP) less than 1 and are free from any regulatory restrictions.

8DAB 40 Health and Safety Icon

Health and safety

Ensure health and safety with non-toxic gas that is highly stable and free from any PFAS gas.

8DAB 40 Compact design Icon

Compact design

Optimize your space with a compact design that provides a smaller footprint, saving valuable resources.

8DAB 40 Highest reliability Icon

Highest reliability

Achieve the highest reliability with a proven design featuring a single pole enclosed, hermetically sealed structure for an expected service life of 40 years and a very high MTBF.

8DAB 40 - blue GIS

  • Rated voltage up to 40.5 kV
    Rated short-circuit current up to 40 kA
    Rated continuous current busbar up to 2500 A
    Rated continuous current feeder up to 2500 A
  • Single-busbar
Siemens 8DAB 40 blue GIS product

8DAB 24 - blue GIS

  • Rated voltage up to 24 kV
    Rated short-circuit current up to 40 kA
    Rated continuous current busbar up to 2500 A
    Rated continuous current feeder up to 2500 A
  • Single- and double-busbar
blue GIS 8DAB 24 - Product Family Keyvisual

Make more sustainable choices with Siemens EcoTech

In a world where every decision counts, making the more sustainable choice has become more critical than ever. Our answer is Siemens EcoTech, a comprehensive solution that makes it easy to identify more sustainable products.

8DAB 24 – blue GIS has received the Siemens EcoTech label. View the Siemens EcoTech Profile for 8DAB 24 – blue GIS or learn more about the product's relevant sustainability performance data.

8DAB blue GIS EcoTech