Robust and reliable switchgear design
The 8BT2 is compliant with IEC 62271-200 and helps enable service continuity with LSC 2B and PM partition class for reliable operation.
The 8BT2 is a metal-enclosed, factory-assembled medium-voltage switchgear that provides a robust, reliable solution for indoor applications up to 36 kV.
Used in transformer and switching substations for primary power distribution, the 8BT2 helps solve operational safety and environmental challenges by using air as an insulating medium. It also uses vacuum technology, ensuring continuous service and protecting personnel. Further enhance personnel safety with 8BT2's internal arc classification (IAC A FLR).
The 8BT2 reduces operational costs and increases system uptime through maintenance-free switching devices and maintenance intervals exceeding 10 years.
Trust factory-assembled, type-tested switchgear compliant with IEC 62271-200.Rely on air as an always-available insulating medium. Benefit from over 510,000 Siemens air-insulated panels operating successfully worldwide.
Air as an eco-friendly insulating medium, a 30-year life expectancy and fully recyclable materials make the 8BT2 a sustainable choice.
Reduce operational expenses with a 10-year maintenance interval for switchgears and maintenance-free switching devices. Minimize space and building investments using compact panels and an external pressure release system.
The 8BT2 is compliant with IEC 62271-200 and helps enable service continuity with LSC 2B and PM partition class for reliable operation.
To enhance operational safety, the 8BT2 features an internal arc classified switchgear (IAC A FLR up to 31.5 kA for 1 second arc duration).
The 8BT2 uses air as an insulating medium and integrates vacuum technology for an environmentally responsible solution. Is it made from recyclable materials that make disposal easy.