Skip to main content
This page is displayed using automated translation. View in English instead?

Why SICHARGE FLEX

Flexible

Explore modular EV charging solutions that effortlessly adapt to any layout. With various dispenser types and power cabinets, they ensure fully dynamic power allocation across all outlets.

Reliable

Enjoy unparalleled reliability with smart software providing predictive management and remote monitoring for high availability. Factory preassembled for fault-free installations.

Economical

Discover economical efficiency, designed for optimized grid power utilization. Scale your investment from small beginnings to significant growth, all while minimizing civil works and space requirements.

Distributed EV charging

SICHARGE FLEX - eMobility

How does it work?

SICHARGE FLEX separates power from plug, giving you control over where and how charging is delivered. A central power cabinet dynamically supplies up to six dispensers – placed up t o 300 meters away – for maximum layout flexibility. Supporting both CCS and MCS, the system allocates power fully dynamic based on real-time vehicle demand, enabling short dwell times and efficient grid use.

Download SICHARGE FLEX brochure

Power cabinets

SICHARGE FLEX

Dynamic, compact and powerful

High-density, pre-assembled power cabinets that deliver fully dynamic, scalable charging for up to six outlets, with minimal space and maximum flexibility.Key Features:

  • High power density: Maximize capacity with 656 kW/m².
  • Flexible power levels: Options from 480 to 1680 kW.
  • Extended reach: Up to 300-meter dispenser distance.
  • Efficient power sharing: Dynamic increments of 80/120 kW.
  • Easy installation: Pre-assembled design minimizes setup time.
  • Space-saving: Innovative cooling for reduced installation area.

Dispenser columns

SICHARGE FLEX - Dispenser columns

Adaptable, sleek and user-friendly

Compact, intuitive dispensers with multiple plug options, smart features, and a footprint fit for any site.Key Features:

  • User-friendly interface: Screen-assist buttons for ease of use.
  • Dispenser options: Single or dual outlet, CCS , CCS liquid-cooled, and MCS.
  • Configurable: Payment solutions, number of outlets, cable lengths, and advertisement screen.
  • Small footprint: Minimal space claim of 0.10 m² (CCS 375 A).
  • Barrier-free: Compliant with DIN 18040-3.
  • Cable Management: For user convenience.

Dispenser cabinets

SICHARGE FLEX Dispenser cabinets

Powerful and space efficient

Small, overhead-ready dispenser cabinets delivering 375 A CCS charging with smart features and minimal footprint.

Key Features:

  • Space-efficient: Ideal for overhead or wall mounting.
  • User-friendly interface: LED for user guidance and ​outlet status indication
  • Metering: Includes optional MID-certified DC meter.
  • Small footprint: Occupies just 0.16 m² with CCS 375 A.
  • Powerful: 375 A continuous via CCS outlet.
SICHARGE FLEX - Charging Infrastructure

Charging Infrastructure beyond hardware

SICHARGE FLEX is now unveiled, pushing the boundaries of technology and performance.

You might also be interested in

Electric bus charging at a depot with solar panels visible on surrounding buildings

DepotFinity - Digital solutions for depots

Smart and intelligent charging for your fleet

Woman standing at an electric charger, charging her vehicle.

eMobility

Explore Siemens eMobility: Charging infrastructure, software solutions, and services for efficient EV charging, shaping the future of transportation.

eMobility services

eMobility Service - Committed to your goals

Financing smart infrastructure

Infrastructure financing

We finance your infrastructure projects with tailored solutions for smart buildings, energy systems, and data centers – helping you grow sustainably while protecting your balance sheet.