High-speed adapter
Available for SINAMICS CU320-2 – Continuous high-speed data acquisition up to 8 kHz to Industrial Edge (IE) Databus. This adapter enables options for advance analytics and any-time transparency about the drive system status.
With the Drive Connector SINAMICS Industrial Edge application, you can fully integrate SINAMICS drive systems into the Industrial Edge platform. This allows the low-frequency and high-frequency converter data to be recorded, collected, and analyzed on-premise. This paves the way for further analysis and optimization of the drivetrain.
In addition to the adapters, you have access to a dedicated Drive Status Information page for each connected 2nd Gen SINAMICS drive to see the article, serial number, and firmware version, drive status, and temperature data for drive objects of these drives.
Analyze your low- and high-frequency converter data via an edge application – just integrate your SINAMICS converters into the Industrial Edge platform via Drive Connector SINAMICS.
Use the Drivetrain Analyzer Edge application to access this data and evaluate it on-premise. Your data can also be forwarded to cloud systems like Insight Hub if needed.
Drive Connector SINAMICS offers various adapters for data transmission. Configuration is simple – when using high-speed adapters, high-frequency data is supplied continuously in real time on the basis of CU320-2.

Available for SINAMICS CU320-2 – Continuous high-speed data acquisition up to 8 kHz to Industrial Edge (IE) Databus. This adapter enables options for advance analytics and any-time transparency about the drive system status.

Available for drives with internal trace function – Generate a time-defined snapshot of the drive data for data acquisition up to 2 kHz. Compare machine status at various times; enableanalytics for maintenance scheduling.

Continuous data acquisition up to 10 Hz to IE Databus and drive data simulation for generating values in the low-speed adapter format without a real drive. Basic statistics like Energy Efficiency in Drivetrain Analyzer Edge.

Continuous high-speed data acquisition up to 4 kHz to IE Databus. This adapter opens the door for advance analytics and for you to collect data from SINAMICS G220 – the high-performance variable frequency drive for all industries.