Skip to main content
This page is displayed using automated translation. View in US English instead?

Designcenter deployment and bundle options

Deploy Designcenter on-premise, through SaaS, as a virtualized environment or as a streamed service from a public cloud provider. With a cloud product offering, you can buy the award-winning Designcenter as a subscription. Our flexible cloud-connected licensing reduces IT and maintenance expenses.

30-day free trial

Try Designcenter X: Our SaaS CAD solution

Designcenter X is cloud SaaS Designcenter, delivering the full power of our engineering capabilities through four scalable seat options. Easily install Designcenter X onto your devices for seamless connectivity. Built on Designcenter architecture, you can continue to collaborate across disciplines with zero data loss—with confidence in secure data management capabilities.

Try before you buy with a 30-day trial.

Person wearing virtual reality headset with colorful abstract background

Deployment options

Designcenter is available via perpetual licensing, subscription and rental options

Get an integrated toolset that coordinates disciplines and preserves data integrity and design intent. From concept design through engineering and manufacturing, Designcenter streamlines the entire process.

Whether you want to use Designcenter from the cloud or host it in your IT environment, Siemens' Designcenter has licensing options for how you work. You'll have the same exact features no matter how you choose to run Designcenter. The choice is yours.

Deployment options include:

  • Traditional on-premise
  • On the cloud (streamed service from AWS or Microsoft Azure)
  • As SaaS, with Designcenter X
Two engineers working on a new design while a third views NX CAD on a computer monitor.

Continuous release

Depend on the Designcenter Continuous Release process to reduce time between upgrades and new product features, deployment time and deployment costs and risks, and to drive innovation that helps you succeed in your markets.

Slow release cadences limit the ability to deliver new innovations. We strive to accelerate our innovation cycle in order to deliver new capabilities that add value to your operations on a standard, dependable cadence.

New add-on modules are available every 6 months through Continuous Release.

Person with blue hair working at a computer terminal.

Investment protection

Access your old data whenever you want to. Designcenter enables you to use data from previous Designcenter and Unigraphics releases in the current release, going back to the first Unigraphics release (approximately 1984). No translations. No rework.

Various NX CAD assemblies from a turbine in the foreground, in cross section, and a 2D drawing of one part.

Add-on modules and tokens

Extend and enhance the functionality of Designcenter products with add-on modules.

The Designcenter software offerings provide preconfigured solutions that are targeted to specific product development disciplines and problems. Designcenter add-ons enable you to configure these solutions to your specific requirements with specialized design tools, standard parts applications, design-integrated simulation solutions, programming and customization toolkits, and direct translators.

Here's how it works:

  • Buy a fixed number of tokens for use across your users, allowing them to use any token-enabled product as long as they don’t exceed the combined token count purchased
  • Access (check-in/check-out) over 80 different Designcenter applications currently in the token pool
  • Consume a defined number of tokens when each Designcenter application in the token pool is in use
  • When you exit Designcenter, the token amount is released so users can start up other software options
  • Use new add-on products with your internal purchasing team as they are added to the pool without additional effort

Value-based licensing tokens are available in value packs. They provide a flexible and cost-effective way for you to run almost any Designcenter product engineering add-on. It provides a large cost savings for companies that run a wide variety of applications on an occasional basis.

A rendering of silver

UI/Adaptive UI and help

Leverage the Designcenter expert personal assistant. It uses artificial intelligence (AI) and machine learning (ML) to track and learn from your actions. It then predicts the Designcenter commands you will likely use next and presents those commands on a compact, adaptive user interface (UI) panel.

For example, if you’re working with sheet metal (or tool or casting design), it knows that a certain sequence of commands are used. It then starts presenting commands that you may need next—it understands that there's a sequence.

The ML and AI-enabled UI can also predict and serve commands to you based on learned command usage patterns. It provides design environment personalization by considering the differences in knowledge, style and preferences. Leveraging and sharing of learned command usage data enables a reduced learning curve, promotes use of domain and/or industry-specific best practices and increases productivity.

Screenshot of the NX CAD Adaptive UI feature.
On-demand webinar

Visualizing the digital twin for heavy equipment

Learn about Designcenter Virtual Reality and Designcenter Render, and how members of remote teams can visualize a 3D digital twin simultaneously

Digital representation of heavy construction equipment with data overlay on a construction site background

Explore Designcenter products