Skip to main content
This page is displayed using automated translation. View in US English instead?

EasySTONE NC is powered by DDX

DDX is an international company specialized in the development of CAD/CAM software for CNC machining centers. Since 2001, the Group has been providing innovative, reliable, and easy-to-use software to wood, stone, glass, and composite materials operators.<br/>They also help more than 10,000 customers all over the world to win their daily challenges by enabling them to achieve their productive goals and reach higher efficiency standards.<br/>DDX HQ is located in Brembate di Sopra (Bergamo, Italy). They are also present locally with four branches in Germany, Spain, France, and Switzerland. This ensures constant, on-site assistance commercially, technically, and support-wise.

Why It's the touch CAD/CAM software for CNC stone fabrication.?

EasySTONE NC is a touch-based CAD/CAM solution designed for on-machine use in stone fabrication. It serves CNC operators working with natural and synthetic stones, ceramics and similar materials.

This tool offers an intuitive onboard control, link office-to-machine workflows and reduce setup complexity by handling design, parametric modelling and direct upload to the CNC in one interface.

Benefits

  • Operate your CNC workstation effortlessly with EasySTONE NC’s simple touchscreen interface. Designed for direct interaction, it shortens the learning curve, speeds up setup, and allows operators to manage machining tasks quickly and confidently.
  • Adapt EasySTONE NC to your production needs. Configure standard or advanced parameters and customize tool settings to create workflows tailored to your production floor. This will ensure maximum flexibility, precision, and productivity on every project.
  • Expand your capabilities with modular add-ons like Nesting, DDXPhoto, Automatic CAM, 3D Profiles, and slab lifter management. Each module enhances performance, automates key processes, and allows you to scale your CNC operations efficiently.

Featured Capabilities

Explore Resources and Related Products

Prerequisites

17″ monitor with 1280x1024 resolution or with 1920×1080 Full HD resolution

INTEL® Core™ i3 (or equivalent) 32- or 64-bit or INTEL® Core™ i7 processor

Microsoft® Windows® 10 (limited support for Windows 7 SP1 and Windows 8)

Either 2 GB or 8 GB (or superior)RAM

OpenGl®, NVIDIA® GeForce® GTX series, or AMD Radeon™ RX series compatible

40 GB available in the hard disk or on the SSD

Internet connection is required for Cloud-based license management